Comfort™ 80 Ultra-Low NOX Gas Furnace 58SU0

Comfort™ 80 Ultra-Low NOX Gas Furnace

58SU0

Effortless heating comfort with eco-friendly performance.

  • Single stage
(5)
Loading dealer information...
Comfort™ 80 Ultra-Low NOX Gas Furnace 58SU0
Overview

The Comfort 80 Ultra-Low NOx Gas Furnace delivers reliable heating while meeting or exceeding new low-emission requirements established by Colorado, California’s South Coast Air Quality Management District, and the San Joaquin Valley Air Pollution Control District. This furnace produces significantly lower nitrogen oxide (NOx) emissions, helping to reduce contributors to smog and acid rain.

Features

At a glance

Heating Efficiency

80% AFUE

Gas Valve Technology

Single-stage

Emissions

Ultra-Low NOx for California and Colorado

Blower Motor Type

Multi-speed

Fuel Type

Natural gas

Size

Available in various sizes to accommodate most homes

Comfort 80 Gas Furnace 58SU0 Comfort 80 Gas Furnace 58SU0

Experience the perfect balance of comfort and eco-consciousness with a Carrier furnace.

Customer Reviews

3.8 /5

3.8 rating of Reviews (5)

Verified purchase

Bought same again

First one still working 22+ years


Verified purchase

First first furnace had to be replaced after 3 weeks. It will only run 10 to 12 minutes at a time. Then shut off for 30 minutes and come back on again. Local service was amazing ! District carrier manager earned 4 out of 10.

I purchased a carrier and chose-this dealership from advice from a trusted air and furnace service


Verified purchase

Almost perfect with one flaw

Way too noisy


Verified purchase

Excellence

Happy with choice


Verified purchase

disappointing and expensive

Takes forever to heat \- I miss my old unit


Documents

Brochure

Carrier Ultra-Low NOx Gas Furnaces (California Only)

Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

Warranty Card

Carrier Limited Warranty for Non-Condensing Gas Furnace

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.

 

This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Experts who listen.

Find a local Carrier dealer who can tailor solutions to meet your needs and provide expert care every step of the way.