Comfort Series 80% Gas Furnaces Consumer Brochure
Provides an 80% AFUE rating, delivering moderate energy efficiency while keeping you comfortable during winter.
58SC0
Affordable heating with reliable comfort.
With its 80% AFUE efficiency, the Comfort 80 Gas Furnace offers dependable heating. A single-stage gas valve and multi-speed blower motor helps ensure consistent comfort while optimizing airflow for your needs. This furnace also provides peace of mind and long-lasting quality with a 20-year heat exchanger limited warranty.
Single-stage gas valve and multi-speed blower motor provide reliable and consistent comfort. Along with airflow that can easily be adjusted by your dealer for customized heating.
Designed to maintain standard humidity control for a balanced and comfortable indoor environment year-round.
Experience quiet operation, with well-insulated components designed to keep your home peaceful and cozy.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ 20-year heat exchanger limited warranty.²
Heating Efficiency
80% AFUEGas Valve Technology
Single-stageBlower Motor Type
Multi 18-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesDiscover affordable comfort and dependable performance with the Comfort 80 Gas Furnace, designed to fit your home and budget.
4.5 /5
4.5 rating of Reviews (106)
Nice HVAC System
April 9, 2026
Good Furnace
Wonderful!!
April 9, 2026
My family and I are enjoying are new furnace!! Before we purchased the new one the house was always cold. Now the house is nice and toasty!!
New A/C
April 9, 2026
Very, very pleased with this unit! Have recommended to our friends.
Works well
April 9, 2026
Smooth as glass
Furnace review
April 4, 2026
Furnace has a buzzing sound coming from it.
Very satisfied
April 2, 2026
Very satisfied but hate the Honeywell control. It is so complicated that l spent 30 min on the phone with the rep to program it.
Brochure
Comfort Series 80% Gas Furnaces Consumer Brochure
Owner's Manual
80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual
Warranty Card
Carrier Limited Warranty for Non-Condensing Gas Furnace
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).