Comfort Series 80% Gas Furnaces Consumer Brochure
With an 80% AFUE efficiency rating, this furnace offers moderate energy savings and supports cost-conscious homeowners. You can rely on steady performance all winter long.
58SB1
Reliable comfort with reduced emissions, designed for California compliance.
Designed to reduce emissions and meet California's stringent air quality standards, the Comfort 80 Low NOx Gas Furnace delivers exceptional performance and cost-effective heating. It features an 80% AFUE rating for moderate energy savings while offering solid durability backed by a 20-year heat exchanger limited warranty.¹ This furnace provides quiet, dependable heating to keep your home comfortable without compromise.
A single-stage gas valve teams up with an 18-speed blower motor to deliver consistent and customizable airflow, ensuring comfortable, even temperatures.
This furnace supports balanced humidity levels for a more comfortable indoor environment.
Engineered for low-noise operation, reducing disturbances so you can enjoy a peaceful home heating experience.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.² 20-year heat exchanger limited warranty.¹
Heating AFUE
80%Gas Valve Technology
Single-stageEmissions
Low NOx for CaliforniaBlower Motor Type
Multi 18-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExperience reliable, cost-effective home heating and reduced emissions from this low NOx gas furnace.
5.0 /5
5.0 rating of Reviews (3)
Foresight
December 3, 2025
Labels upside down. This heater model was installed based on existing home air input and output configuration. Therefore, labels should have been attached to the heater after installation. Dealer provided a new set of labels. Problem, I don't know best method to remove old labels.
Upgraded replacement for a 20-year old unit
November 15, 2025
This unit replaced another Carrier furnace we'd had trouble-free for over 20 years. Our service company, Hi-Tech, had installed the original system and our technician, Josh, recommended this unit as an upgraded replacement. Installation was great and it has performed well ever since.
Perfect unit for our house
December 10, 2024
We love our new air conditioner, especially the compact size and overall efficiency
Brochure
Comfort Series 80% Gas Furnaces Consumer Brochure
Owner's Manual
80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual
Warranty Card
Carrier Limited Warranty for Non-Condensing Gas Furnace
California residents please see Proposition 65
Legal disclaimer
1. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
2. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).