Carrier Fan Coils w/Puron Advance Consumer Brochure
This fan coil’s variable-speed fan works to maximize efficiency and reduce heating and cooling costs. Pair with compatible units for an optimized energy footprint.
FT5
Enhanced comfort and energy efficiency powered by smart technology.
Designed for comfort and efficiency, the Performance Fan Coil with InteliSense Technology brings advanced air control to your home. Its variable-speed fan helps reduce energy use while improving temperature consistency, humidity control, and quiet operation. Equipped with InteliSense Technology, this fan coil supports connected comfort and remote system monitoring through your trusted Carrier dealer. To activate these features, it must be paired with an ecobee for Carrier Smart Thermostat, and homeowners must opt into data sharing. Pairing with the thermostat also offers enhanced control and potential energy savings.
Benefit from consistent temperatures and improved humidity control. Advanced airflow settings allow for longer, quieter operation while enhancing overall comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
Variable-speed fan coil provides premium control of the airflow passing through your air filter. Accommodates standard size filters.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your furnace with an ecobee for Carrier Smart Thermostat, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Count on durability with ArmorTech™ Coil Protection, designed to resist corrosion and ensure long-term performance even under challenging conditions.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Enjoy cleaner air consistent comfort and energy efficiency with advanced HVAC technology for your home.
4.2 /5
4.2 rating of Reviews (12)
NOISEY
March 24, 2026
expecting much quieter operation - cools well but very loud
Unit works....no problems so far
March 21, 2026
Happy with performance of unit
TURNS ON IN WINTER !!! WHO KNEW???
March 19, 2026
Our unit has its own thermostat, unconnected to our heating system. Apparently, the problem with this is the fact that the blower will automatically run in WINTER at 2:15AM unless the breakers are flipped off. WE REALLY WISH A BETTER RECOMMENDATION FROM ARS/BOSTON HAD BEEN MADE.
Carrier
March 11, 2026
Great unit. Quiet.
great product
March 7, 2026
great product
To date unit runs well and as expected
February 10, 2026
great produce for the money
Brochure
Carrier Fan Coils w/Puron Advance Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.