Comfort™ Multi-Family Home Uncased Fan Coil
FMU5Z
Designed for seamless multi-family ceiling installations with high efficiency and reliable comfort.
The Comfort FMU5Z fan coil is a versatile, high-efficiency HVAC solution designed for multi-family cooling and indoor comfort. Its 5-speed ECM blower motor helps ensure reliable airflow while helping to reduce energy consumption. The space-saving horizontal design fits seamlessly into ceilings, making it ideal for unobtrusive installation in apartments and multi-family residences. An optional electric heat kit provides added versatility to meet year-round heating and cooling needs.
Features
This unit works to provide consistent airflow to help ensure year-round comfort while minimizing temperature fluctuations. An optional electric heat kit is available as an accessory.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
Offers standard control of airflow that passes through your air filter to help enhance indoor air quality in living spaces.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Experience efficient and dependable comfort with a fan coil designed for seamless installation and outstanding performance.
Documents
Brochure
Carrier Fan Coils w/Puron Advance Consumer Brochure
Warranty Card
Residential Multifamily Fan Coil Warranty
Residential Apartment Fan Coil Warranty
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.