Comfort™ Multi-Family Home Uncased Fan Coil
FMU5X
Efficient, space-saving comfort for multi-family homes.
The Comfort FMU5X fan coil is a great solution for multi-family homes. Designed to deliver reliable and efficient performance, it features a horizontal ceiling mount for out-of-the-way installation. Equipped with a durable 3-speed PSC blower motor, this unit can provide moderate energy efficiency and consistent comfort, making it a practical choice for compact spaces like apartments.
Features
Equipped with a 3-speed blower motor, this fan coil helps maintain a steady and comfortable indoor temperature. The optional electric heat kit can further boost comfort during cooler months.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
Effectively manages airflow passing through your HVAC system’s air filter, helping contribute to better indoor air quality.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Help boost energy efficiency and comfort in multi-family homes with a compact, ceiling-mount fan coil that can work seamlessly with your HVAC system.
Documents
Brochure
Carrier Fan Coils w/Puron Advance Consumer Brochure
Warranty Card
Residential Multifamily Fan Coil Warranty
Residential Apartment Fan Coil Warranty
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.