Comfort™ Multi-family Standard-Efficiency Fan Coil
FMA5L
Compact design for reliable comfort in multi-family homes.
Experience reliable performance with a fan coil designed specifically for multi-family applications. Featuring a 3-speed PSC blower motor, this fan coil provides solid energy efficiency and year-round comfort. Its compact size allows for flexible installation, whether wall-mounted or flush-mounted, simplifying replacement and access. With factory-installed electric heating and a TXV metering device, it combines convenience with performance.
Features
Designed with standard comfort features, this system helps ensure a consistent indoor environment, maintaining reliable airflow and temperature control.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
Offers steady airflow regulation and accommodates standard-sized air filters, helping provide cleaner indoor air for a healthier home environment.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Designed to deliver reliable comfort and energy efficiency tailored for multi-family living.
Customer Reviews
4.0 /5
4.0 rating of Reviews (4)
Excellent product central air
May 14, 2026
So far I am extremely satisfied with this product for all the reasons above
CARRIER A/C fan noisy at shut off
April 20, 2026
If you are asking about the fan in my new air conditioning system, I hate it. It is noisy when it abruptly shuts off. The salesman never explained the difference between fans that shut off abruptly and fans that cycle off slowly. Now I am stuck with this annoying noise and am told there is nothing to be done short of changing fans for $3000.
Florida satisfaction
March 14, 2026
System services our needs well
Titusville review
February 24, 2026
No comment
Documents
Brochure
Carrier Fan Coils w/Puron Advance Consumer Brochure
Warranty Card
Residential Multifamily Fan Coil Warranty
Residential Apartment Fan Coil Warranty
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.