Comfort™ 115V Air Handler
F55
Effortless comfort paired with energy efficiency.
The Comfort 115V Air Handler brings energy-efficiency and versatility to your home HVAC system. Equipped with a high-efficiency 5-speed blower motor, this air handler can enhance temperature control, help reduce energy costs, and integrate seamlessly with two-stage heat pumps and compatible thermostats. Its compact design fits a variety of spaces, and it offers added flexibility with hydronic coil compatibility for auxiliary heat.
Features
This unit supports dehumidification and two-stage operation when used with a compatible thermostat and heat pump. It can help deliver consistent, enhanced comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Advanced leak dissipation system meets UL safety requirements for enhanced system protection.
The multi-speed fan helps improve air circulation and works in tandem with standard-size air filters to help ensure cleaner indoor air.
Models with aluminum coils are built to provide long-term performance and optimal efficiency.
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Combining efficiency, adaptability, and advanced performance, this air handler can help enhance the comfort of your home.
Documents
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.