RAV 4-Way Cassette 18K-48K Owner's Manual
When installed with select outdoor units, it can offer premium energy savings, helping reduce both operational costs and environmental impact.
RAVBUT2
Unobtrusive, quiet and efficient comfort for your space.
The Toshiba Carrier 4-Way Cassette indoor unit blends effortlessly into your overhead space. Enjoy quiet comfort with sound levels as low as 31 decibels—similar to a soft conversation. With its sleek design and four-way airflow, this ductless mini split integrates seamlessly into nearly any room, providing balanced and efficient temperature control. Featuring advanced controls and easy-to-operate settings, this unit offers a highly customizable experience to help provide consistent comfort in your home or office.
This system can enhance comfort with more precise temperature control and reduced fluctuations, helping provide consistent airflow and optimal room conditions.
With no ductwork required, installation is simple, clean, and hassle-free, making it a great solution for retrofits or new spaces.
Configured for single-zone use, it delivers targeted comfort to specific areas, helping improve homeowner satisfaction.
Operating at a sound level as low as 31 decibels, it helps minimize noise disruptions and aids in creating a peaceful indoor environment.
Compatible with Puron Advance™ refrigerant, which reduces global warming potential by 75% compared to traditional options, while maintaining non-ozone-depleting properties.
10-year parts limited warranty upon registration1
Overall Efficiency
Select sizes ENERGY STAR® CertifiedCooling Efficiency
Dependent on outdoor unit pairingHeating Efficiency
Dependent on outdoor unit pairingSound Level
As low as 31 decibelsSize
Available in various sizes to accommodate most homesRefrigerant
Puron Advance™Wireless Remote
OptionalExperience quiet comfort that integrates seamlessly into your space, while also helping save energy and reduce your environmental footprint.
Owner's Manual
RAV 4-Way Cassette 18K-48K Owner's Manual
California residents please see Proposition 65
Legal disclaimer
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details