Toshiba carrier light commercial heat pump RAVBAT2

Toshiba Carrier 26 Light Commercial Heat Pump

RAVBAT2

Exceptional efficiency and quiet comfort in a compact single-zone system.

  • Single-Zone Comfort
  • Variable Speed
Loading dealer information...
Toshiba carrier light commercial heat pump RAVBAT2
Overview

The Toshiba Carrier 26 Light Commercial Heat Pump combines efficiency and comfort, offering up to 26 SEER2 for cooling and 12 HSPF2 for heating. Designed for single-zone applications, this ductless mini split fits seamlessly into almost any indoor space with sleek, modern options. Ultra-quiet operation helps ensure environments stay peaceful, while the system’s advanced technology can deliver consistent performance in ambient temperatures from -13°F to 115°F.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select combinations ENERGY STAR® Certified

Cooling Efficiency

Up to 26 SEER2 and 16 EER2

Heating Efficiency

Up to 12 HSPF2

Sound Level

As low as 48 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Max Total Piping Length

Up to 246 ft

Toshiba Carrier Light Commercial Heat Pump RAVBAT2 Toshiba Carrier Light Commercial Heat Pump RAVBAT2

Enjoy year-round comfort with cutting-edge efficiency and eco-friendly design.

Documents

California residents please see Proposition 65

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Have questions about the Toshiba Carrier 26 Light Commercial Heat Pump?

Find a local expert

Answers from local dealers.

Your local Carrier dealer can help identify the best approach and create a tailored solution that’s right for you.