Infinity high wall indoor unit 45MPHA

Infinity® High Wall Indoor Unit

45MPHA

Designed for flexible comfort and ultra-quiet performance.

  • Single and Multi-zone compatible
Loading dealer information...
Infinity high wall indoor unit 45MPHA
Overview

The Infinity High Wall Indoor Unit combines premium comfort with advanced features like built-in Wi-Fi® for smartphone control. A relative humidity sensor personalizes humidity control, and an occupancy sensor customizes airflow for energy efficiency. With ultra-quiet operation and 100% heating capacity down to 5°F when paired with the 37MPRA Infinity heat pump., you can expect reliable performance in one area of your home, no matter the season, from this ductless mini split.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 16 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Infinity® High Wall Ductless Mini Split Indoor Unit 45MPHA Infinity® High Wall Ductless Mini Split Indoor Unit 45MPHA

The Infinity High Wall Indoor Unit provides quiet comfort with smart and personalized energy features.

Documents

Brochure

Carrier Ductless High-Wall w/ Puron Advance Consumer Fold-Out

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MPHAQ High Wall Ductless System Sizes 6K-18K Owner's Manual - Carrier

45MPHAQ Système sans conduit à montage mural Capacités 6 000 à 18 000 Manuel d’utilisation

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

 

Wi-Fi® is a registered trademark of Wi-Fi Alliance.

Need help finding the right ductless indoor unit?

Find a local expert

Contact a trusted Carrier dealer today.

Carrier dealers will listen to your needs, identify the best approach and create a tailored solution that’s right for you.