Comfort high wall ductless mini split indoor unit 45MHHAQ

Comfort™ High Wall Ductless Indoor Unit

45MHHAQ

Effortless comfort and responsive control right where you need it.

  • Single-Zone Compatible
(2)
Loading dealer information...
Comfort high wall ductless mini split indoor unit 45MHHAQ
Overview

The Comfort high wall indoor unit blends affordability with reliable performance, making it a great fit for new or converted spaces. Designed for single-zone applications, this ductless mini split includes a temperature-sensing handheld remote for effortless control over your comfort. Featuring four adjustable fan speeds and customizable louvers, this ductless unit helps keep your home comfortable for year-round satisfaction. With ultra-quiet operation as low as 18.5 decibels, it’s engineered to be both functional and peaceful.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 18.5 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Carrier Carrier

Discover effortless comfort and potential energy savings with the Comfort High Wall Ductless Indoor Unit.

Customer Reviews

5.0 /5

5.0 rating of Reviews (2)

Verified purchase

Great Product

Product has been very reliable and really heats and cools the space


Verified purchase

Outstanding Mini-split unit

Love this mini-split unit. It works perfect for cooling my 200 sq. ft. Florida Room. I also love the convenience of the remote. Sensigreen Cooling that installed my unit did an outstanding job with the overall install and it looks good in this room. I would recommend this unit if you are looking for a great small unit for cooling/heating a garage or small space like a Florida Room.


Documents

Brochure

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MHHAC Montage mural, refroidissement seulement Capacités 9K à 24K - Manuel d’utilisation

45MHHAQ Montage mural, thermopompe Capacité de 9 000 à 36 000 Manuel d’utilisation

45MHHAQ High Wall Cooling Only Sizes 09K-24K - Owner’s Manual

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help finding the right indoor ductless unit?

Find a local expert

Contact a trusted Carrier dealer today.

Carrier dealers will listen to your needs, identify the best approach and create a tailored solution that’s right for you.