Comfort high wall indoor unit 45MHHAC

Comfort™ High Wall Indoor Unit - Cooling Only

45MHHAC

Effortless cooling with quiet performance and advanced control.

  • Single-Zone Compatible
Loading dealer information...
Comfort high wall indoor unit 45MHHAC
Overview

The Comfort High Wall Indoor Unit offers a mix of affordability and performance, making it an excellent choice for adding cooling comfort to new or converted spaces. Designed for single-zone applications, this ductless mini split unit pairs with the 37MHRAC outdoor unit to deliver dependable control and energy efficiency. It comes equipped with a temperature-sensing handheld remote, four fan speeds, and adjustable louvers for accurate airflow. Ideal for those seeking high performance without the need for ductwork.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 19 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Comfort™ High Wall Ductless Mini Split Indoor Unit 45MHHAC Comfort™ High Wall Ductless Mini Split Indoor Unit 45MHHAC

Enjoy exceptional comfort with a system designed for quiet and energy-efficient performance, tailored to your lifestyle.

Documents

Brochure

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Comfort Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MHHAC High Wall Cooling Only Sizes 09K-24K - Owner’s Manual

45MHHAC Montage mural, refroidissement seulement Capacités 9K à 24K - Manuel d’utilisation

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help finding the right indoor ductless unit?

Find a local expert

Contact a trusted Carrier dealer today.

Your Carrier dealer will listen to your needs, identify the best solution and create a plan that is right for you.