Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure
Pair with select outdoor units to achieve enhanced energy efficiency, potentially lowering heating and cooling costs while reducing your environmental impact.
45MCFA
Versatile and efficient comfort for single or multi-zone systems.
The Performance Underceiling Console Indoor Unit brings advanced heating and cooling to your home with flexibility. This ductless mini split system is designed to seamlessly integrate into your space, supporting both single-zone and multi-zone setups. Equipped with a temperature-sensing handheld remote and five fan speeds, it delivers reliable climate control tailored to your comfort needs. Quiet and efficient, it’s a powerful solution for your home.
This unit offers five fan-speed options and when paired with select outdoor units, premium temperature control to help maintain a consistently comfortable home environment with minimal temperature fluctuations.
Designed for a ductless setup, this unit reduces the need for extensive renovations and simplifies the installation process.
Compatible with both single and multi-zone systems, it’s a versatile solution for managing comfort across any room or area.
Operates with minimal noise, as low as 29 decibels, helping ensure a peaceful home environment.
Compatible with Puron Advance™ refrigerant, which reduces global warming potential by 75% compared to traditional options, while maintaining non-ozone-depleting properties.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
Overall Efficiency
Select sizes ENERGY STAR® CertifiedCooling Efficiency
Dependent on outdoor unit pairingHeating Efficiency
Dependent on outdoor unit pairingSound Level
As low as 29 decibelsSize
Available in various sizes to accommodate most homesRefrigerant
Puron Advance™Wireless Remote
Wireless remote controller includedElevate your home comfort with tailored climate control and energy-efficient performance.
Brochure
Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure
Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure
Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)
Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)
Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)
Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)
Owner's Manual
45MCFAQ Ceiling Floor Console Unit Ductless System Sizes 18K-60K Owner's Manual
45MCFAQ Système sans conduit avec console au plancher/plafond capacités 18 000 à 60 000 - Manuel d’utilisation
Warranty Card
CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.