Performance one-way ductless mini split cassette 45MCCA

Performance™ One-Way Cassette Indoor Unit

45MCCA

Sleek overhead comfort with quiet, efficient performance.

  • Single or Multi-Zone Compatible
Loading dealer information...
Performance one-way ductless mini split cassette 45MCCA
Overview

Suited for both retrofits and modern home upgrades, this recessed cassette ductless mini split seamlessly blends into your ceiling for energy-efficient and ultra-quiet temperature control. Designed for versatility, it’s compatible with single- and multi-zone systems, making it a smart choice for enhanced home comfort. The Follow Me function, combined with a temperature-sensing remote and four fan speeds, helps ensure more precise and consistent indoor climate management.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 23.5 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Performance™ One Way Cassette Ductless Mini Split 45MCCA Performance™ One Way Cassette Ductless Mini Split 45MCCA

Experience comfort and energy savings through innovative solutions designed to fit seamlessly in your home.

Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MCCAQ One Way Cassette Ductless Split Unit System Sizes 6K - 18K - Owner's Manual

45MCCAQ Système sans conduit à cassette unidirectionnelle de type bibloc Capacités 6 000 à 18 000 - Manuel d’utilisation

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Performance One-Way Cassette Ductless Mini Split?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.