Performance ducted indoor unit 45MBDA

Performance™ Ducted Indoor Unit

45MBDA

Versatile comfort with quiet operation and efficient performance.

  • Single or Multi-Zone Compatible
Loading dealer information...
Performance ducted indoor unit 45MBDA
Overview

The Performance Ducted Indoor Unit is designed to provide flexible and efficient comfort with minimal noise. Featuring both standard static and high static options, it pairs seamlessly with Carrier’s single and multi-zone ductless systems. This model offers versatile installation options, including ceiling, wall, or underfloor set-ups, tailored to your home’s needs. With four fan speeds, reliable temperature control, and a temperature-sensing handheld remote, it can deliver reliable comfort to nearly any space.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 22 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Performance™ High Static Ducted Mini Split Indoor Unit 45MBDA Performance™ High Static Ducted Mini Split Indoor Unit 45MBDA

Discover a ducted indoor unit that offers quiet flexible and energy-efficient comfort for your home.

Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MBDAQ Ducted Unit Ductless System Sizes 06K-60K - Owner's Manual

45MBDAQ Système sans conduit avec unité à conduit , capacités 6 000 à 60 000 - Manuel d’utilisation

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Performance Ducted Mini Split Indoor Unit?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.