Performance cassette indoor unit 45MBCA

Performance™ Cassette Indoor Unit

45MBCA

Sleek design meets quiet, efficient comfort.

  • Single or Multi-Zone Compatible
Loading dealer information...
Performance cassette indoor unit 45MBCA
Overview

Experience a balance of performance and practicality with the Carrier Performance Series Cassette Indoor Unit. Designed to blend seamlessly into overhead spaces, this ductless mini split system delivers quiet, energy-efficient comfort to complement any new or remodeled space. Compatible with both single and multi-zone ductless systems, it features a temperature-sensing handheld remote and adjustable fan speeds for a tailored comfort experience.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 23.5 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Performance™ Cassette Indoor Ductless Mini Split Unit 45MBCA Performance™ Cassette Indoor Ductless Mini Split Unit 45MBCA

A sleek, powerful design that brings quiet, efficient performance to your home.

Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MBCAQ Split-Type Four-Way Cassette Indoor Unit Ductless System Sizes 9K, 12K, 18K, 24K, 36K, 48K

45MBCAQ Système sans conduit à unité intérieure à cassette 4 voies de type bibloc capacités 9K à 48K

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Performance Cassette Indoor Unit?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.