Performance air handler ductless system 45MBAA

Performance™ Air Handler Unit

45MBAA

Tailored comfort, tailored fit with this multi-poise air handler featuring a variable-speed motor.

  • Single or Multi-Zone Compatible
Loading dealer information...
Performance air handler ductless system 45MBAA
Overview

Replace outdated gas furnaces or complement traditional systems with this versatile, multi-poise air handler. The Performance Air Handler provides outstanding temperature control with its variable-speed ECM motor, delivering energy-efficient comfort. Flexible four-position installation allows seamless integration into almost any space while maintaining incredible performance.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 25.5 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Air Handler Unit | Ductless Mini Split System 45MBAA Air Handler Unit | Ductless Mini Split System 45MBAA

Seamlessly blend comfort and efficiency with Carrier’s versatile air handler solution.

Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MBAAQ Split-Type Air Handler Indoor Unit Ductless System Sizes 18K - 60K - Owner's Manual

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Performance™ Air Handler Unit?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.