Performance high wall indoor unit 45MAHA

Performance™ High Wall Indoor Unit

45MAHA

Effortless comfort, quiet performance, and adaptable installation.

  • Single or Multi-Zone Compatible
(6)
Loading dealer information...
Performance high wall indoor unit 45MAHA
Overview

The Performance High Wall Indoor Unit delivers premium comfort with energy-efficient features tailored to your needs. Offering quiet operation as low as 16 decibels, this ductless mini split unit is compatible with single or multi-zone setups and designed to integrate seamlessly into your home. With flexible installation and robust performance when paired with select outdoor units, it’s a great solution for year-round comfort.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Dependent on outdoor unit pairing

Heating Efficiency

Dependent on outdoor unit pairing

Sound Level

As low as 16 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Wireless Remote

Wireless remote controller included

Performance™ High Wall Ductless Mini Split Indoor Unit 45MAHA Performance™ High Wall Ductless Mini Split Indoor Unit 45MAHA

Create a more sustainable home and enjoy exceptional comfort with quiet Carrier ductless solutions.

Customer Reviews

4.7 /5

4.7 rating of Reviews (6)

Verified purchase

Job well done

This unit has done well during hot and cold months.


Verified purchase

It's all about trust, and I trust this product

So far so good, It keeps my band room at a perfect 72 year round with no adjustments needed. Even during days with high humidity and constant rain, it stays very comfortable in the room. I have a significant investment in exceptional music instruments that are vulnerable to changes in humidity and temperature. Since this unit has been employed, my need to make adjustments or repairs to these instruments has been eliminated. I trust this unit to maintain the value of my musical equipment.


Verified purchase

very good

very good


Verified purchase

Quiet, efficient, and great performance

Every time you turn on the unit the default is the LED temp indicator turns on and stays lit. At night I have to manually shut off the light, sometimes getting out of bed. It would be nice to have the unit "remember" the setting and only show the temp for a few seconds.


My Carrier wall unit.

The only thing that I didn’t like about this unit is that it needs a surge protector. Within six months it blew both computer boards. It was still under warranty but I had to pay about $400 for a surge protector for it. Otherwise I love the unit.


Verified purchase

Efficent

Efficient and good investment


Documents

Brochure

Carrier Ductless High-Wall w/ Puron Advance Consumer Fold-Out

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Owner's Manual

45MAHAQ High Wall Unit Ductless System Sizes 06K-36K Owner's Manual - Carrier

45MAHAQ Système sans conduit à montage mural Capacité de 06K à 36K Manuel d’utilisation - Carrier

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Performance™ High Wall Ductless Mini Split Indoor Unit?

Find a local expert

Contact a trusted Carrier dealer today.

A Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.