Infinity 25 multi zone mini split heat pump with basepan heater 37MGHA

Infinity® 25 Multi-Zone High-Heat Mini Split Heat Pump with Basepan Heater

37MGHA

Elevate home comfort with energy-efficient, multi-zone heating and cooling.

  • Variable Speed
  • Multi-Zone Comfort
(2)
Loading dealer information...
Infinity 25 multi zone mini split heat pump with basepan heater 37MGHA
Overview

Designed for homes without ductwork, the Infinity 25 Multi-Zone High-Heat Mini Split Heat Pump offers efficient, year-round comfort. With ratings up to 25 SEER2 for premium cooling energy savings and 11.3 HSPF2 for enhanced heating efficiency, this ductless mini split helps provide both comfort and cost-effectiveness. This innovative system maintains 116% heating capacity in temperatures as low as 5ºF and allows you to customize comfort across multiple zones with up to five indoor units.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

All sizes ENERGY STAR® certified

Cooling Efficiency

Up to 25 SEER2

Heating Efficiency

Up to 11.3 HSPF2

Sound Level

As low as 61 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Compressor Type

Variable-speed

Infinity Mini Split Heat Pump with Basepan Heater 37MGHA Infinity Mini Split Heat Pump with Basepan Heater 37MGHA

Upgrade to comfort and sustainability with Carrier's Infinity 25 Multi-Zone High-Heat Mini Split.

Customer Reviews

4.5 /5

4.5 rating of Reviews (2)

Verified purchase

We love our new mini-splits!

The main reason for our purchase is that we have been solely heating with wood for years without any other source of heat (no ductwork) and as we are getting a little older, we wanted to make sure we had a reliable system. The bonus is the air conditioning. We have used window units in the past which have been fine but they are noisy and block the windows of course. We love both the heat and the a/c!!


Verified purchase

Efficent

Efficient and money well spent


Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Cold Climate Heat Pump Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about ductless heat pumps?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.