Performance 20 single zone mini split heat pump 37MBRA

Performance™ 20 Single-Zone Light Commercial Mini Split Heat Pump

37MBRA

Year-round efficiency with seamless comfort, even in extreme temperatures.

  • Variable Speed
  • Single-Zone Comfort
Loading dealer information...
Performance 20 single zone mini split heat pump 37MBRA
Overview

The Performance 20 Single-Zone Light Commercial Mini Split Heat Pump heat pump delivers energy-efficiency and consistent comfort in all seasons. This ductless mini split is built to operate in extreme temperatures with heating capabilities in temperatures down to -13°F and cooling capabilities in temperatures up to 122°F. Its inverter technology adjusts energy use for efficiency, while its compact design makes installation simple and hassle-free. Backed by Carrier's commitment to environmental stewardship, this system uses Puron Advance™ refrigerant, offering reduced global warming potential and eco-friendly operation.

Features

At a glance

Cooling Efficiency

Up to 20 SEER2

Heating Efficiency

Up to 10.4 HSPF2

Sound Level

As low as 62.5 decibels

Compressor Type

Variable-speed

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Performance™ Single-Zone Ductless Mini Split Heat Pump 37MBRA Performance™ Single-Zone Ductless Mini Split Heat Pump 37MBRA

Transform your space with energy-efficient, eco-friendly heating and cooling that adapts to your needs year-round.

Documents

Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Performance Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about ductless heat pumps?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.