Infinity 21 single zone mini split heat pump 37MBHA

Infinity® 21 Light Commercial Mini Split Heat Pump

37MBHA

Efficient, versatile, and built for year-round comfort.

  • Variable Speed
  • Single-Zone Comfort
Loading dealer information...
Infinity 21 single zone mini split heat pump 37MBHA
Overview

The Infinity 21 Light Commercial Mini Split Heat Pump helps redefine energy efficiency and comfort with cutting-edge inverter technology. It’s designed to handle temperature extremes, with cooling capabilities in temperatures up to 122°F and heating capabilities in temperatures down to -22°F, helping provide consistent indoor comfort no matter the season. Great for single-zone applications, this ductless mini split balances cost-effective operation with eco-conscious refrigerant technology, offering reliability backed by Carrier’s trusted engineering.

  • ENERGY STAR®

Features

At a glance

Overall Efficiency

Select sizes ENERGY STAR® Certified

Cooling Efficiency

Up to 21.3 SEER2

Heating Efficiency

Up to 11.1 HSPF2

Sound Level

As low as 62.5 decibels

Compressor Type

Variable-speed

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

Infinity Light Commercial Mini Split Heat Pump 37MBHA Infinity Light Commercial Mini Split Heat Pump 37MBHA

Enjoy seamless comfort that supports energy savings while helping reduce your environmental footprint.

Documents

Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (Spanish)

Carrier Infinity Series Ductless Heat Pumps w/ Puron Advance Consumer Brochure (French)

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about ductless heat pumps?

Find a local expert

Contact a trusted Carrier dealer today.

Your local Carrier dealer will listen to your needs, identify the best approach and create a tailored solution that’s right for you.