D5MUWA Crossover Multi-Family Air Handler Sizes 18K - 36K - Owner's Manual
The all-aluminum coil design excels in corrosion resistance and can help prevent leaks, prolonging the life of your system.
D5MUWA
Wall-mounted fan coil perfect for applications with limited space
Designed for tight spaces, the D5MUWA multi-family fan coil features a compact, wall-mounted design. Inverter-driven efficiency delivers consistent comfort while helping reduce energy consumption. With a factory-installed electronic expansion valve for accurate load matching, this model is a great selection for modern multi-family applications.
Utilizing Puron Advance™ refrigerant, which reduces global warming potential by 75% compared to traditional options, while maintaining non-ozone-depleting properties.
The factory-installed leak dissipation system meets stringent UL standards, offering safety for your home.
A built-in Electronic Expansion Valve helps ensure precise refrigerant flow.
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Electric Heat
3, 5, 8, 10 KW options availableCoil Material
All aluminumSize
Available in various sizes to accommodate most homesRefrigerant
Puron Advance™Enjoy greater comfort and energy savings with this reliable fan coil designed for crossover systems.
Owner's Manual
D5MUWA Crossover Multi-Family Air Handler Sizes 18K - 36K - Owner's Manual
California residents please see Proposition 65
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.