Comfort™ Crossover Air Handler Unit 45MUAA

Comfort™ Crossover Air Handler Unit

45MUAA

Designed for seamless versatility, compact performance, and exceptional home comfort.

  • Single-Zone Compatible
(5)
Loading dealer information...
Comfort™ Crossover Air Handler Unit 45MUAA
Overview

Adaptable, efficient, and compact, the Comfort Crossover Air Handler Unit offers versatility for your home. A great option for homes transitioning from gas furnaces or looking to pair with crossover heat pumps, its four-position installation capability promotes flexibility. Enhanced with a variable-speed ECM motor, this unit synchronizes with Carrier crossover heat pumps such as the 37MURA and the 37MUHA, helping to ensure energy efficiency and refined performance.

Features

At a glance

Type

Compatible with single-zone outdoor units

Overall Efficiency

Select sizes ENERGY STAR® certified

Sound Level

As low as 25.5 decibels

Application

Residential

Compatibility

Compatible with all 24V Thermostats

Refrigerant

Puron Advance ™

Comfort™ Crossover Air Handler Unit 45MUAA Comfort™ Crossover Air Handler Unit 45MUAA

Build an efficient, cost-effective and comfortable living environment with a crossover air handler.

Customer Reviews

3.8 /5

3.8 rating of Reviews (5)

Verified purchase

Compliment to our Carrier heat pump.

Works as intended with heat pump and heat strips for below freezing.


Verified purchase

Worse product ever!

Will not regulate home temperature properly. The Ecobee is useless. Not a reliable produce. Worse heating system that I have ever had. Had to call for repairs 2 -3 times a month.


Verified purchase

Quiet air handler

Quiet


Verified purchase

Works O.K.

Nine months after installation, the air handler blew a fuse last week, requiring a service call. It's not clear whether the problem was hardware-related or due to the equipment's installation. Other than that issue, it has been working O.K.


Verified purchase

#1

My electric bill is much lower


Documents

Brochure

Carrier Crossover Consumer Foldout

Carrier Crossover Consumer Brochure (Spanish)

Carrier Crossover Brochure featuring Puron Advance

Carrier Crossover Consumer Brochure (French)

Crossover Maintenance Flyer

Owner's Manual

45MUAAQ Régulateur d’air croisé Capacités 18 000 à 60 000 K - Manuel d’utilisation

45MUAA Crossover Air Handler Sizes 18K - 60K - Owner's Manual

Warranty Card

CAC/BDP Limited Warranty Certificate Limited Warranty for Ductless Split Units

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help finding the right air handler?

Find a local expert

Local Carrier dealers are ready to help.

Find a trusted expert who will listen to your needs, identify the best approach and create a tailored solution that’s right for you.