Performance 15 packaged heat pump system 50VR

Performance™ 15 Packaged Heat Pump System

50NR

Effortless comfort meets enhanced efficiency.

  • Enhanced Humidity Control
  • Two-Stage Compressor
Loading dealer information...
Performance 15 packaged heat pump system 50VR
Overview

The Performance 15 Packaged Heat Pump System is designed to deliver efficient, year-round comfort. Achieve up to 15.5 SEER2 for enhanced energy savings while benefiting from quiet operation and consistent airflow, thanks to a two-stage compressor and multi-speed blower. Tin-plated copper coils help resist corrosion, provide reliable performance for years to come.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Up to 15.5 SEER2 and 11.5 EER2

Heating Efficiency

Up to 7.7 HSPF2

Sound Level

As low as 71 decibels

Compressor Type

Two-stage

Refrigerant Type

Puron Advance™

Size

Available in various sizes to accommodate most homes

System Type

Heating and cooling system that operates solely on electricity

Blower Motor Type

Multi-speed (9-speed)

Performance™ 15 Packaged Heat Pump System 50VR Performance™ 15 Packaged Heat Pump System 50VR

Achieve reliable, year-round comfort while helping reduce energy costs with our combined heating and cooling solutions.

Documents

Brochure

Performance Series Packaged Heat Pump and Packaged Hybrid Heat Systems

Owner's Manual

50NR Performance 15.2+ SEER 2-Stage Packaged Heat Pump System with Puron Advance (R-454B) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)

50NR PerformanceMC15.2+ SEER2 monophasé et triphasé Système de thermopompe à deux étages avec frigorigène Puron AdvanceMC (R-454B) 2 à 5 tonnes nominales (capacités 24 à 60)

Warranty Card

Limited Warranty for Small Packaged Products

Garantie limitée applicable aux produits de petites dimensions

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help finding the right heating and cooling system?

Find a local expert

Your local Carrier dealer will listen to your specific needs, design targeted solutions and help ensure your total comfort every step of the way.