Comfort SPP - Hybrid Heat-Heat Pump with Puron Advance
With a 13.4 SEER2 cooling rating and 6.7 HSPF2 heating performance, this system can provide moderate energy efficiency.
48NT
A reliable packaged solution for moderate energy savings and year-round comfort.
The Comfort 14 Packaged Hybrid Heat System delivers a balance of practicality and performance for reliable year-round comfort. With 13.4 SEER2 cooling efficiency and 6.7 HSPF2 heating efficiency, it can provide moderate energy savings while maintaining a sound level as low as 70 decibels. Featuring a multi-speed blower for consistent airflow, dehumidification capabilities for added comfort, and a durable louvered hail guard for coil protection, this system is built for lasting performance.
With a 13.4 SEER2 cooling rating and 6.7 HSPF2 heating performance, this system can provide moderate energy efficiency.
Designed with standard comfort features to help deliver year-round comfort.
Provides standard dehumidification capabilities, helping reduce excess moisture in the air and improving indoor air comfort.
Operating with a sound level as low as 70 decibels, this system helps provide a quiet environment both inside and outside your home.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Cooling Efficiency
13.4 SEER2 and 11 EER2Heating Efficiency
6.7 HSPF2Sound Level
As low as 70 decibelsCompressor Type
Single-stageRefrigerant Type
Puron Advance™Size
Available in various sizes to accommodate most homesSystem Type
Heating and cooling system powered by electricityBlower Motor Type
Multi-speedEnjoy reliable comfort in one dependable system for your home’s heating and cooling needs.
Brochure
Comfort SPP - Hybrid Heat-Heat Pump with Puron Advance
Owner's Manual
48NT-B Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Single-Packaged Hybrid Heat Dual Fuel System with Puron Advance Refrigerant
48NT Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système HYBRID HEATr monobloc à double alimentation avec frigorigène Puronr Advance (R---454B)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.