The UV light reduces the growth of harmful mold (penicilium citrinum and aspergillus niger) on the cooling coil,1 which can block heat transfer to the refrigerant.
UVCAP
Delivers dual-treatment technology using a carbon core and UV light to help promote healthier indoor air quality.
The Performance Carbon Air Purifier with UV is an essential addition to your home's HVAC system. This air purifier helps reduce the growth of select mold¹ on the evaporator coil¹ which can block the heat transfer to the refrigerant. It also aids in reducing unwanted odors, volatile organic compounds (VOCs) and common household gases. This powerful air purifier works alongside your HVAC system to promote healthier air circulation, offering peace of mind with advanced air cleaning.
The activated carbon core diminishes unpleasant odors from indoor air and helps minimize volatile organic compounds while reducing ozone levels in recirculated air.
Seamlessly installed near your indoor evaporator coil, this purifier efficiently treats the airflow that circulates through your HVAC system.
Simple upkeep requires replacing the carbon core annually and the UV bulb every two years. You can also add an additional UV light for enhanced coverage over your cooling coil.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.²
Style
Single bulbWattage
10 wattsExperience a healthier home with advanced air purification that reduces contaminants, odors and improves air quality.
California residents please see Proposition 65
The efficacy of the Carbon Air Purifier with UV (UVCAPXXC2015) to remove Aspergillus niger (97%), Penicillium citrinum (>99.99%), Escherichia coli (>99%), Staphylococcus epidermidis (>99.9999%), Coronavirus 229E (95%) and MS-2 bacteriophage (>99.99%) from treated surfaces after 24 hours was demonstrated in an ASTM E3135-18 test conducted by a third-party laboratory under ambient temperature and humidity conditions.
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.