Carrier All-in-one IAQ Brochure
Works seamlessly with your HVAC system to help remove circulating particles, ensuring cleaner air throughout your home.
EZXCAB
A simple, efficient solution for cleaner, healthier indoor air.
The Comfort EZ Flex Cabinet Air Filter is designed as a whole-home air purification solution, offering enhanced filtration with its deep-pleated filter. This air purifier captures up to 63% of airborne particles within the 1.0 to 3.0 micron range¹, helping improve indoor air quality while allowing for optimal airflow. Its slim cabinet design integrates seamlessly with your HVAC system, ensuring clean air circulates throughout your home. Optional upgrades to MERV 13 enhance performance for even finer filtration.
Includes a MERV 10 filter, this system effectively captures up to 65% of particles sized 1.0–3.0 microns, enhancing your air quality.1 Also, upgradeable to a MERV 13 filter.
Uses a lower pressure drop design that helps your HVAC system run more efficiently and reduces the risk of coil freeze-ups.
Insulated cabinet helps maintain thermal comfort of the conditioned space and reduce condensation
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.2
Type
Cabinet with replaceable filterCapture Rate/Particle Size
Up to 65% / 1.0–3.0 micronsSize
Available in various sizes to accommodate most homesTransform the air quality in your home with an efficient and affordable filtration system that delivers healthier, cleaner air for your family.
5.0 /5
5.0 rating of Reviews (3)
Wonderful
December 11, 2025
It was the one that fit us best
Effective &Easy to use
March 22, 2022
Very effective and efficient
Air Filter Assembly
February 26, 2020
This seems to be a fairly nice air filter unit.
Brochure
Carrier All-in-one IAQ Brochure
Warranty Card
Limited Warranty for Filter Cabinet
Limited Warranty for Filter Cabinet
Garantie limitée applicable aux boîtiers de filtre
California residents please see Proposition 65
Legal disclaimer