Whole House Air Purifiers

Breathe cleaner, healthier air with our advanced range of whole-home air purification systems. Designed to integrate seamlessly with your HVAC system, these solutions are designed to help improve your indoor air quality. From models featuring our patented MERV 15 system ​​technology to options that help reduce unwanted odors and gases, our whole-home purifiers offer a variety of ways to support a fresher, more comfortable living environment.

An Infinity whole house air purifier installed next to a furnace
Whole home air purifier installed next to a furnace

Benefits of Whole House Air Purifiers

Whole-house air purifiers are an ideal solution for anyone looking to improve the air quality throughout their entire home, not just a single room. These systems integrate directly with your HVAC system to capture airborne pollutants like dust, pollen, and pet dander. The result is cleaner, fresher air in every corner of your house, promoting a healthier and more comfortable indoor environment for you and your family.

HVAC Air Purifiers vs. Portable Air Purifiers

While both types of systems are designed to filter pollutants from the air, their applications are different. An HVAC air purifier, or whole-house air purifier, is installed directly into your home's heating and cooling system to filter the air throughout your entire home. A portable air purifier is a standalone unit designed to improve the air quality within a single room. For comprehensive indoor air quality, a whole-house solution like the Infinity air purifier may be the best solution as it treats all the air that circulates through your HVAC system.

A Carrier dealer showing a woman air purifier features on an iPad

Why Carrier

Carrier combines over 100 years of HVAC expertise with premium air purification systems to give you complete control over your home's health. We back our innovative solutions with an established network of trusted dealers, ensuring you receive the reliable quality and expert support you deserve.

Frequently Asked Questions About Whole House Air Purifiers

Need Help? Speak to an Expert.

Find a local expert

Talk to a local Carrier expert.

Your local Carrier expert will listen to your needs, identify the best approach and create a tailored air purification solution that's right for you.

NOTES:

1. When positioned to represent the maximum distance above the bottom of a Carrier cooling coil, in laboratory testing, the UV lamp solution demonstrated reductions of molds penicilium citrinum and aspergillus niger on an aluminum surface in just 4 hours of 99.99% and 99.9% respectively.  Similarly in the laboratory, bacteria testing was completed on staphylococcus epidermidis and escherichia coli with reductions of 99.9999% and 99.9% respectively. These tests were conducted at an independent laboratory according to ASTM E3135-18 Standard Practice for Determining Antimicrobial Efficacy of Ultraviolet Germicidal Irradiation Against Microorganisms on Carriers with Simulated Soil.