Performance™ Air Handler with InteliSense™ Technology

Performance™ Air Handler with InteliSense™ Technology

FT5

Enhanced comfort and energy efficiency powered by smart technology.

  • $$
  • Premium
  • Premium
  • Performance Series
  • Enhanced
(40)
Loading dealer information...
Performance™ Air Handler with InteliSense™ Technology
Overview

Designed for comfort and efficiency, the Performance Air Handler with InteliSense™ Technology brings advanced air control to your home. Its 25-speed variable-speed fan helps reduce energy use while improving temperature consistency, humidity control, and quiet operation. Equipped with InteliSense Technology, this air handler supports connected comfort and remote system monitoring through your trusted Carrier dealer. To activate these features, it must be paired with aa Carrier Smart Thermostat with InteliSense™ and homeowners must opt into data sharing. Pairing with the thermostat also offers enhanced control and potential energy savings.

Features

A family chopping vegetables at the dining table A family chopping vegetables at the dining table

Enjoy cleaner air consistent comfort and energy efficiency with advanced HVAC technology for your home.

Customer Reviews

4.5 /5

4.5 rating of Reviews (40)

Verified purchase

Requested Review.

I've used carrier for many yrs.


Verified purchase

Very noisy

Very noisy


Verified purchase

Quiet as a mouse.

Extremely quiet, can hardly hear it running. Performs as expected.


Verified purchase

Carrier air conditioner

Works great and keeps the house cool without much energy cost


Verified purchase

One year in

After one year, I'm happy with the system. It does get very loud right before it shuts off, but that only lasts for a short time. Cools very well, but as with all heat pumps, extremely cold days are a challenge.


Verified purchase

It works as it should

It's in the attic, so out of sight, out of mind. The hook up of the new unit to partial new hose and partial old hose caused a major leak overhead which required drying out/reconnection/patching ceiling and repainting my bathroom at my expense. Because it was under warranty, the reattachment cost was covered but I still had an expense, which I believe could have been avoided if the installer had replaced the 90 connector with new connecting fluid on each side of the 90. The old connection without new fluid caused the water leakage. It was detected late due to needed heat in the winter and the problem showed up with the ac running. Product is one thing, install is another.


Documents

Brochure

Carrier Fan Coils w/Puron Advance Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

California residents please see Proposition 65

* When paired with a variable-speed heat pump and smart thermostat

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about air handlers?

Find a local expert

Answers from trusted experts.

Local Carrier dealers will listen to your needs, identify the best approach and create a tailored solution that’s right for you.