Carrier Puron Advance Coastal ACs and HPs Consumer Flyer
This model achieves up to 16.5 SEER2 and 14.5 EER2. Its high efficiency ratings support reduced energy use and dependable, year-round performance.
26SCA5***C
Superior sea coast protection with energy-efficient cooling.
The Comfort 16 Coastal Air Conditioner is engineered for homes near the coastline, offering reliable cooling and enhanced durability against salt air corrosion. With WeatherShield™ protection, this air conditioner ensures long-lasting performance in tough coastal environments. Capable of up to 16.5 SEER2 energy efficiency, this model delivers cost-effective operation while maintaining comfort with standard features.
Designed for consistent cooling performance, it delivers a steady, dependable comfort level for your home with a single-stage compressor.
This model offers basic humidity management to enhance your overall comfort. For advanced humidity control, consider upgrading to a system with a two-stage or variable-speed compressor.
With a sound level as low as 71 decibels, this unit provides quiet yet effective cooling, blending seamlessly into your home’s environment without disruption.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
SEER2 Cooling Efficiency
Up to 16.5EER2 Cooling Efficiency
Up to 14.5Sound Level
As low as 71 decibelsCompressor Type
Single-stageRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
Dense wire coil guardUpgrade your home cooling system to save energy, maximize comfort and reduce your carbon footprint.
Brochure
Carrier Puron Advance Coastal ACs and HPs Consumer Flyer
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.