Skip to main content
opticlean-with-time-logo

OptiClean™ Dual-Mode Air Scrubber & Negative Air Machine

FN1AAF

Rolls easily into any room and plugs into a standard electrical outlet to quickly help improve indoor air quality in your home as well as in commerial applications such as schools, dentist offices and other commercial applications
FILTER EFFICIENCY MERV 7 pre-filter & Hepa filter

Overview

The OptiClean™ Air Scrubber rolls easily into any room and plugs into a standard electrical outlet to quickly help improve indoor air quality in your home as well as in commercial applications such as schools, dentist offices and other commercial applications. It uses 99.97% efficient, long-life HEPA filters to remove particles as small as 0.3 microns, then discharge cleaner air back into the room. Ideal for your home or a wide range of commercial applications, including K–12 classrooms, dentist offices and open-air, temporary medical facilities.

Pre-Installed Filters

• The OptiClean Air scrubber ships with two filters pre-installed for your convenience: a minimum MERV 7 pre-filter and a HEPA filter.
• The minimum MERV 7 pre-filter recommended replacement is 60-90 days and should be available locally1

Filter Alert/Pressure Indicator

• A red light illuminates when it is time to check and/or replace one or both of the unit’s filters.
• A green on/off switch illuminates when the unit is on and operating

View Technical Specification

View Product Literature

opticlean-hepa-filtration-cutaway

California residents please see Proposition 65

WHY THIS FAN COIL IS RIGHT FOR YOU
applications-icon
Applications
Can help improve indoor air quality in your home as well as in other commerial applications such as schools and dentist offices.
filtration-efficiency-icon
Filtration Efficiency

Includes two filters pre-installed for your convenience: a minimum MERV 7 pre-filter and a HEPA filter.

capture-rate-icon
Capture Rate
99.97% efficient, long-life HEPA filter removes particles as small as 0.3 microns.
size-icon
Size

Available in various sizes including 500 CFM, 1500 CFM models. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

One-year parts limited warranty .2

1Applies to negative air machine applications only. Filter life in air scrubber applications would be reduced.

2 See limited warranty certificate for complete details and restrictions.

close
How can we help you?
chat
Chat
call
Call

If you prefer to speak to someone in person, call 1-800-Carrier (1-800-227-7437) .

thumb_up
Feedback

Your opinion matters. Tell us about your website experience.

Chat-icon
Let's chat
- Home-icon