Skip to main content
products-gas-furnace

Furnaces

WITH ALL OF THIS WARM, COZY COMFORT, OUR FURNACES SHOULD COME WITH A LOUNGE CHAIR AND SUNSCREEN.

Think of your furnace as the heart of your home. In the winter, it radiates warmth to your living spaces. During the summer, it plays a vital role in circulating refreshing, conditioned air from your cooling system. And all year long, your furnace can provide consistent air circulation to keep you more comfortable. Not only that, but our ENERGY STAR® qualified models do it all so efficiently your own heart might skip a beat when you see how low your utility bill is.

Carrier® gas furnaces offer a model to suit every need, with intelligent, multi-stage, variable-speed models in our premium Infinity® series, deluxe two-stage choices in our Performance™ series, and 90+% AFUE efficient models in our value-driven Comfort™ series. Our forced-air units can keep your home warm with models that automatically adjust as conditions change, circulating warm air nearly continuously for high efficiency, quiet operation and consistently comfortable temperatures. And, every gas furnace we make passes the legendary Carrier 100% run testing for quality and reliable performance.

 
Filters
Overall Efficiency info
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p>info
Product Line
Category Price
Comfort Features
Heating AFUE
Comfort Fan™ Technology
Ideal Humidity System® capable
Comfort Heat Technology® capable
QuieTech Noise Reduction
Greenspeed™ intelligence
Blower motor type
Gas valve technology
Hybrid Heat® compatible Requires Performance<sup>TM</sup> Edge<sup>®</sup> relative humidity or ComfortZone<sup>TM</sup> II thermostatsinfo
We couldn’t find any products that match your search. Please clear or revise your filter selections. Having trouble deciding what product meets your needs? Visit our product finder or contact your local Carrier dealer
Infinity® Series Gas Furnace with Greenspeed® Intelligence

Looking for our top-of-the-line comfort, performance and efficiency? As its name suggests, the Infinity series takes them further than they’ve ever been. But if the top has a top, its name includes Greenspeed® Intelligence. Carrier gas furnaces with Greenspeed Intelligence monitor temperature and humidity, inside and out, then automatically vary furnace operation as needed to provide an ideal combination of comfort and energy efficiency. With Greenspeed Intelligence and variable-speed components, you can avoid wasting money for heating capacity you don’t need.

Looking for our top-of-the-line comfort, performance and efficiency? As its name suggests, the Infinity series takes them further than they’ve ever been. But if the top has a top, its name includes Greenspeed® Intelligence. Carrier gas furnaces with Greenspeed Intelligence monitor temperature and humidity, inside and out, then automatically vary furnace operation as needed to provide an ideal combination of comfort and energy efficiency. With Greenspeed Intelligence and variable-speed components, you can avoid wasting money for heating capacity you don’t need.

infinity-98-gas-furnace-with-greenspeed-intelligence-59MN7

Category Price: $$$

Efficiency: Up to 98.5% AFUE

Comfort Features: Best

Infinity<sup>®</sup> 98 Gas Furnace With Greenspeed<sup>™</sup> Intelligence 59MN7 https://www.carrier.com/residential/en/us/products/gas-furnaces/59mn7/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571600403/carrier/residential-hvac/products/gas-furnaces/infinity-98-gas-furnace-with-greenspeed-intelligence-59MN7.png All sizes ENERGY STAR® qualified Up to 98.5% True True True True True Variable speed Modulating True
Infinity® Series Gas Furnaces

Whether you live in the cold North and need the high-efficiency of a condensing gas furnace or the moderate South and can do just fine with a little less efficiency, you'll still enjoy ultimate comfort with these Infinity series furnaces. As part of a year-round comfort solution, Infinity variable speed or two-stage gas models can become an integral part of your air conditioning system with enhanced humidity control capabilities.

Whether you live in the cold North and need the high-efficiency of a condensing gas furnace or the moderate South and can do just fine with a little less efficiency, you'll still enjoy ultimate comfort with these Infinity series furnaces. As part of a year-round comfort solution, Infinity variable speed or two-stage gas models can become an integral part of your air conditioning system with enhanced humidity control capabilities.

infinity-96-gas-furnace-59TN6

Category Price: $$$

Efficiency: Up to 96.7% AFUE

Comfort Features: Best

Infinity<sup>®</sup> 96 Gas Furnace 59TN6 https://www.carrier.com/residential/en/us/products/gas-furnaces/59tn6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571600552/carrier/residential-hvac/products/gas-furnaces/infinity-96-gas-furnace-59TN6.png All sizes ENERGY STAR® qualified Up to 96.7% True True True True Variable speed Two-stage True NA
infinity-80-gas-furnace-58CU0

Category Price: $$$

Efficiency: 80.0% AFUE

Comfort Features: Best

Infinity<sup>®</sup> 80 Ultra- Low NOx Gas Furnace 58CU0 https://www.carrier.com/residential/en/us/products/gas-furnaces/58cu0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571601020/carrier/residential-hvac/products/gas-furnaces/infinity-80-gas-furnace-58CU0.png Non- ENERGY STAR® qualified Up to 80.0% True True True True Variable speed Two-stage True NA
infinity-80-gas-furnace-58TN

Category Price: $$$

Efficiency: 80.0% AFUE

Comfort Features: Best

Infinity<sup>®</sup> 80 Gas Furnace 58TN https://www.carrier.com/residential/en/us/products/gas-furnaces/58tn/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562130752/carrier/residential-hvac/products/gas-furnaces/infinity-80-gas-furnace-58TN.png Non- ENERGY STAR® qualified Up to 80.0% True True True True Variable speed Two-stage True NA
Performance™ Series Gas Furnaces

Efficient, quiet, flexible and durable, these powerful furnaces live up to their Performance name every day—no matter where you live. Offering AFUE ratings as high as 96.5% and with several multi-speed models to choose from, you can squeeze a lot of comfort and performance out of these deluxe heating systems.

Efficient, quiet, flexible and durable, these powerful furnaces live up to their Performance name every day—no matter where you live. Offering AFUE ratings as high as 96.5% and with several multi-speed models to choose from, you can squeeze a lot of comfort and performance out of these deluxe heating systems.

performance-96-gas-furnace-59TP6

Category Price: $$

Efficiency: Up to 96.5% AFUE

Comfort Features: Better

Performance<sup>™</sup> 96 Gas Furnace 59TP6 https://www.carrier.com/residential/en/us/products/gas-furnaces/59tp6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562731333/carrier/residential-hvac/products/gas-furnaces/performance-96-gas-furnace-59TP6.gif All sizes ENERGY STAR® qualified Up to 96.7% True True True True Variable-speed Two-stage With Performance™ Edge® relative humidity or ComfortZone™ II thermostats NA
performance-80-gas-furnace-58SP

Category Price: $$

Efficiency: 80.0% AFUE

Comfort Features: Better

Performance<sup>™</sup> 80 Gas Furnace 58SP https://www.carrier.com/residential/en/us/products/gas-furnaces/58sp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562732550/carrier/residential-hvac/products/gas-furnaces/performance-80-gas-furnace-58SP.gif Non- ENERGY STAR® qualified 80.0% True True NA True NA Multi-speed Single-stage
performance-80-gas-furnace-58TP

Category Price: $$

Efficiency: 80.0% AFUE

Comfort Features: Best

Performance<sup>™</sup> 80 Gas Furnace 58TP https://www.carrier.com/residential/en/us/products/gas-furnaces/58tp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562732408/carrier/residential-hvac/products/gas-furnaces/performance-80-gas-furnace-58TP.gif Non- ENERGY STAR® qualified 80.0% True NA NA True NA Variable speed Two-stage
Comfort™ Series Gas Furnaces

If efficiency is a hot button for you but budget is your primary concern, consider our Comfort 90+% AFUE gas furnaces. These high-efficiency furnaces excel at generating warmth throughout your home—while generating low energy bills through those long winter months. You can take comfort knowing that one of these models can keep your home warm without making you sweat about the budget.

If efficiency is a hot button for you but budget is your primary concern, consider our Comfort 90+% AFUE gas furnaces. These high-efficiency furnaces excel at generating warmth throughout your home—while generating low energy bills through those long winter months. You can take comfort knowing that one of these models can keep your home warm without making you sweat about the budget.

comfort-95-gas-furnace-59SC5

Category Price: $

Efficiency: Up to 96.5% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 95 Gas Furnace 59SC5 https://www.carrier.com/residential/en/us/products/gas-furnaces/59sc5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562130384/carrier/residential-hvac/products/gas-furnaces/comfort-95-gas-furnace-59SC5.png Select sizes ENERGY STAR® qualified Up to 95.5% True True Fixed speed Single-stage With PerformanceTM Edge® relative humidity or ComfortZone™ II thermostats NA NA NA
comfort-92-gas-furnace-59SC2

Category Price: $

Efficiency: Up to 92.1% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 92 Gas Furnace 59SC2 https://www.carrier.com/residential/en/us/products/gas-furnaces/59sc2/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562130384/carrier/residential-hvac/products/gas-furnaces/comfort-92-gas-furnace-59SC2.png Non- ENERGY STAR® qualified Up to 92.1% True True Fixed speed Single-stage With PerformanceTM Edge® relative humidity or ComfortZone™ II thermostats NA NA NA
comfort-80-gas-furnace-58sb

Category Price: $

Efficiency: 80.0% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 80 Gas Furnace 58SB https://www.carrier.com/residential/en/us/products/gas-furnaces/58sb/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562732875/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sb.gif Non- ENERGY STAR® qualified 80.0% NA NA NA NA NA Multi-speed ECM blower motor Single-stage
comfort-80-gas-furnace-58sc

Category Price: $

Efficiency: 80.0% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 80 Gas Furnace 58SC https://www.carrier.com/residential/en/us/products/gas-furnaces/58sc/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562732742/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58sc.gif Non- ENERGY STAR® qualified 80.0% True NA NA True NA Multi-speed ECM blower motor Single-stage
comfort-80-gas-furnace-58SU0

Category Price: $$

Efficiency: 80.0% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 80 Ultra-Low NOX Gas Furnace 58SU0 https://www.carrier.com/residential/en/us/products/gas-furnaces/58su0/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571604167/carrier/residential-hvac/products/gas-furnaces/comfort-80-gas-furnace-58SU0.png Non- ENERGY STAR® qualified Up to 80.0%
comfort-95-ultra-low-nox-gas-furnace-59SU5

Category Price: $$

Efficiency: 95.0% AFUE

Comfort Features: Good

Comfort<sup>™</sup> 95 Ultra- Low NOx Gas Furnace 59SU5 https://www.carrier.com/residential/en/us/products/gas-furnaces/59su5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571603757/carrier/residential-hvac/products/gas-furnaces/comfort-95-ultra-low-nox-gas-furnace-59SU5.png Non- ENERGY STAR® qualified Up to 80.0% True True Fixed speed Single-stage With PerformanceTM Edge® relative humidity or ComfortZone™ II thermostats NA NA NA

Powerful, Precision Technology for Furnaces

If you could look under the hood of a Carrier gas furnace, you’d see what drives the performance: a serious commitment to precision technology and quality. Depending upon the model, you might find a modulating gas valve that can be adjusted up or down in 1% increments. Models with variable-speed blower and inducer motors can deliver consistent temperature control all year long and enhanced humidity control as a part of your air conditioning system. Our 90+% AFUE rating gas furnaces include two heat exchangers -- a primary heat exchanger that does most of the work and a secondary heat exchanger that wrings out additional heat for higher efficiency and comfort. And, for reliable start-up and heating operation, all models feature our patented PowerHeat™ igniter.

Additional comfort enhancing functions on select models include Ideal Humidity System® technology for relief from hot and sticky summer air and ComfortFan™ technology, which allows you to select furnace fan speeds from the Infinity System Control. Carrier furnaces combine quality and performance in a durable, attractive and compact cabinet. And if the mention of “compact cabinet” prompts you to ask yourself, “What size furnace do I need?”, you’re in luck! Your local Carrier expert can properly size and install the Carrier gas furnace that makes the most sense for you.



Types of Forced Air Furnaces

When your search for a new furnaces starts heating up, keep in mind that not all models are created equally. Most forced air models fall into two categories based on their fuel source -- natural gas or oil furnaces. And in most cases, the decision between natural gas or heating oil is already made for you based on the fuel source available for your home. If you have the ability to decide between a natural gas or heating oil furnace, consider the cost differences between the furnace itself as well as the price of natural gas versus heating oil. Your up-front furnace cost may be a once every 10-15 years occurrence, while the fuel source will be an ongoing monthly cost.



Condensing Furnaces

All furnaces include a heat exchanger, which converts combustion gases into heat for your home. Condensing models employ a secondary heat exchanger which squeezes additional heat from combustion gases to achieve 90% or better AFUE efficiency. Most standard models with one heat exchanger deliver around 80% AFUE efficiency.



Can My Furnace Heater Use Propane?

Many of the Carrier gas furnaces currently available can be converted for use with propane. The process includes replacing burner orifices, installing spoiler screws, installing a low gas pressure switch and making several additional adjustments. This is a job for your local, professional Carrier HVAC expert, and definitely not for the average home DIYer. To learn more about propane furnaces and furnace conversions, click on the propane furnaces link.



Furnace Stages

Today’s forced-air furnaces are available in single-stage, two-stage or multi-stage models. Think of heating stages as gears on a bicycle or a car. Single-stage models are like a bicycle with one gear. It’s great on a flat stretch of road, but takes a lot more energy to go up a steep hill. Two-stage models add a second gear, one to handle everyday heating needs, and a second gear to provide additional heating as needed. Multi-stage, or modulating stage furnaces are like cruise control on your car, adjusting up and down as needed to provide comfort and efficiency as weather conditions change.



Furnaces for Any Home – Any Budget

When you turn to the Carrier experts for your home heating system needs, you’ll find a comprehensive selection of natural gas and oil furnaces designed to fit any home and nearly any budget. Of course, the cost of a new furnace often reflects the comfort benefits, performance and length of warranties. For those who enjoy the best of the best, our premium, Infinity® series models deliver the highest efficiency and the most innovative comfort features we offer, quieter operation, and enhanced summertime humidity control as part of your home air conditioning system.

If you like premium perks at a more modest price, our Performance™ series models deliver the best of both worlds. If you are cost-conscious, our more budget-friendly Comfort™ series units can still achieve high efficiency with all of the built-in quality, support and backing of the inventor of modern air conditioning – Carrier.



High Efficiency Furnaces

You can compare furnace efficiency among models from different manufacturers using the AFUE rating -- the higher the AFUE, the better the efficiency. Current high efficiency furnaces can be rated up to 98.5% AFUE, which can reduce utility costs over the life of the furnace. In many cases, our Carrier high efficiency furnaces also include technology that can produce enhanced comfort benefits and quieter operation as well.

Learn More