Skip to main content

PerformanceTM Heat Pump
24AAA5


Cooling Efficiency :
Up to 16.0 SEER
Heating Efficiency :
Up to 8.6 HSPF
Comfort Features :
Better
4.5 out of 5 star
5
36
4
11
3
4
2
2
1
0

Overview

Paired with the 40GVQ high wall indoor unit to create the GVQ system, this heat pump offers that perfect balance between budget limits you may have today and your desire for energy savings and comfort options. It lives up to its Performance name with features like a variable-speed compressor for quiet efficiency.

Key Features

STANDARD FEATURES

  • Up to 16.0 SEER cooling efficiency
  • Up to 8.6 HSPF heating efficiency
  • Line lengths 50-100' depending on unit capacity
  • Variable-speed inverter compressor
  • Quiet operation
  • Auto restart after power failure
  • System diagnostics
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration1


1 If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for detail.

Specifications

EFFICIENCY

  • Up to 16.0 SEER
  • Up to 12.0 EER
  • Up to 8.6 HSPF

PERFORMANCE

  • Outdoor sound: as low as 52 decibels1
  • Compressor enhanced summer dehumidification
  • Auto restart after power failure

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: Varies by unit size and voltage. Range is 5-118° F
  • Heating mode Min-Max DB: Varies by unit size and voltage. Range is 5-75° F

LINE LENGTH

  • Up to 100'

TECHNOLOGY

  • Variable-speed inverter compressor technology
  • System protecting high pressure and loss of charge switches
  • Voltage and current protection
  • Sound reduction: isolated compressor
  • Diagnostics intelligence

CAPACITIES

  • .75-3 ton

REQUIREMENTS

  • .75-1 ton 115 V
  • 1-3 ton 208-230 V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


COMPARE TO OTHER MODELS

1 Quietest size within each model group during most common cooling operating condition.

Documents

California residents please see Proposition 65

Works Well With