Comfort Series Single Zone Heat Pump
38MHRCQ
Single-zone system with up to 21.5 SEER2 for premium cooling energy savings & 9.4 HSPF2 for enhanced heating energy savings.
Type Single Zone
Connect With a Local Expert
Overview
The 38MHRBQ heat pump lives up to our Comfort™ series name, quickly getting up to speed to provide responsive heating and cooling. The highest efficiency model in this series, it’s the ideal solution for affordable, space-saving comfort. Properly matched with a Carrier high wall indoor unit, the 38MHRBQ can make all the difference in a room addition, converted space, or anywhere your ducted system leaves you less than comfortable.
California residents please see Proposition 65
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
Energy Savings
Up to 21.5 SEER2 for premium cooling energy savings & 9.4 HSPF2 for enhanced heating energy savings.
Comfort Features
Enhanced comfort features for improved temperature control and more consistent comfort.
Minimal Installation
Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!
Zones
Single-zone system
Sound Performance
Extremely quiet operation for peace and comfort.
Warranty
10-year parts limited warranty upon timely registration.1
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.