Skip to main content
comfort-15-central-air-conditioner-24SCA5---C

Comfort™ Coastal Air Conditioner

24SCA5***C

Up to 16 SEER2 for moderate energy savings with standard comfort features.

Initial Cost $

Connect With a Local Expert

Overview

The Comfort series of air conditioners is designed to give you simple, efficient, affordable cooling. And with impressive SEER2 ratings they can still make you smile when it comes time to pay your energy bill. If you live within 10 miles of the coastline you may be aware of salt air corrosion. It can shorten the life of most air conditioners. This Comfort series model adds WeatherShield™ protection for superior sea coast corrosion resistance.

View Product Literature

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy-savings-icon
product-good
Energy Savings

ENERGY STAR® certified. Up to 16 SEER2 and up to 13 EER2 for moderate energy savings.

comfort-features-icon
product-good
Comfort Features

Standard comfort features to help keep you cool and comfortable.

humidity-control-icon
product-good
Humidity Control

Offers standard humidity control. For more advanced humidity control, consider an air conditioner with a two-stage compressor.

sound-performance-icon
product-good
Sound Performance

Offers standard sound performance.

size-icon
product-best
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
product-best
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon