Toshiba Carrier 4-Way Cassette
MMU1-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
Toshiba Carrier u-series 4-Way Cassette indoor unit delivers air in all four directions to evenly condition a space.
Product Features
- Available in 11 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Three fan speed – high, medium & low
- Louver control (fixed or swing)
- Panel / grille mount flush with ceiling
- Built in condensate lift up to 26”
- Knock out for branch ducting (supply)
- Knock out for outside air opening (ventilation)
- Optional accessories like – Wireless controller & receiver kit, occupancy sensor kit etc.
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.