Skip to main content
toshiba-carrier-vrf-exposed-indoor-floor-console-unit-MML1-U

Toshiba Carrier Floor Console - Exposed

MML1-U

Type Indoor Fan Coil

Connect With a Local Expert

Overview

The Toshiba Carrier u-Series Floor Console Exposed units are installed on the wall mounted on the floor. Typically this type of unit is installed under the window or hallway application.

View Product Literature

Product Features

  • Available in six different capacities
  • 208/230V-1-60Hz power supply
  • AC fan motor
  • Three fan speeds - High, Medium, Low
  • Fully recessed floor standing wall unit

Reliability Features

  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL requirements
  • DC fan motor
  • Finned tube heat exchanger
  • Suitable for R-410a refrigerant

Installation Features

  • Factory provided controls
  • Single point electric connections

Warranty

  • 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
Chat-icon
Let's chat
- Home-icon
chat-circle-icon