Type
Communicating, 7-day programmable with Touch-N-Go® feature
Zoning
Up to 8 zones
Comfort Management
Best
Email product info

hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
remoteaccess Wi-fi enabled system interaction and control through the internet via computer and many smart phone or tablet devices.
touchngo A feature that allows simple, one button override of current operation to achieve preferred settings for 'home', 'away' or 'sleep' modes.
zoning Capable of independently managing separate areas or zones within the home in a system using dampers as part of the ductwork.
amazon alexa badge Works with Amazon Alexa

Overview

The Infinity® System Control is designed for homeowners who understand the value of precision comfort and an easy to use, intuitive user interface. With wireless connectivity, occupancy sensing capabilities and built-in smarts, the Infinity System Control puts you in command of comfort and energy savings like never before.

As part of a complete, communicating Infinity® System, this smart control takes full advantage of the best technology Carrier has to offer, including Greenspeed® technology and Hybrid Heat® system management. Taking your comfort well beyond temperature control, the Infinity System Control can manage humidity levels, airflow, ventilation, indoor air quality and up to 8 zones, from wherever you are, with a connected smartphone or tablet. It's also compatible with Amazon™ Alexa™.

Energy-conscious homeowners will especially appreciate the energy tracking and reporting, as well as the occupancy sensing ability that can automatically set the system back to maximize savings when you are away.

Simple, powerful and convenient, the Infinity System Control takes your comfort to the next level.

Wi-Fi® is a registered trademark of the Wi-Fi® Alliance Corporation.
Amazon, Alexa and all related logos are trademarks of Amazon.com, Inc. or its affiliates.

Features

STANDARD FEATURES

  • Full-color touch screen with photo upload capability
  • Intuitive, on-screen prompts
  • Local weather 5-day forecast
  • Occupancy sensing to automatically select comfort or energy saving system settings
  • Remote access via Internet as well as Apple® and Android smartphone or tablet devices1
  • Real-time energy use tracking
  • Ideal Humidity System® management capable for exacting comfort
  • Hybrid Heat® system management capable
  • Intelligent, heating- and cooling-comfort staging capable
  • Auto changeover between heating and cooling
  • Controls indoor air quality products
  • ComfortFan technology capable with four levels of "constant ON" fan speeds
  • Ventilation management capable
  • Measures and manages airflow to each zone and adjusts for quiet comfort
  • Measures percentage of airflow to each zone for best operation
  • Day-at-a-glance 7-day (wake, away, home, sleep) programming
  • Advanced smart setback for best energy savings during "away" and ramp up periods
  • One-button Touch-N-Go® quick-settings-change feature
  • Simple vacation programming controls temperature and humidity
  • Up to 8-zone capability with custom naming feature
  • Choice of TrueSense dirty filter detection or fixed-schedule based filter replacement reminders
  • System maintenance reminders
  • 10-year parts limited warranty upon timely registration2

OPTIONAL FEATURES

  • Purchase of dedicated wireless router (SYSTXXXGWR01)
  • Home automation compatible with system access module (SAM)
  • Separate purchase of up to 8 smart sensors for zoning applications
  • Application of remote sensor to feed information to the main control from a different location
  • The wall control is available in black or white which can be mounted on an accessory trim plate in Silver, Black, Gray or White.


1 When connected to a Wi-Fi network with an existing or optional dedicated wireless router. Wi-Fi® is a registered trademark of the Wi-Fi Alliance Corporation.

2 To the original owner, when product is used in a residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

EFFICIENCY

  • Hybrid Heat® system management capable
  • Utility curtailment compatible
  • Occupancy sensing allows automatic activity changes to save energy when space is unoccupied

PERFORMANCE

  • Manages up to 8 zones
  • Precise temperature management with intelligent system staging1
  • Occupancy sensing allows automatic activity changes to provide comfort when space is occupied
  • Load matching performance with Greenspeed® intelligence system for greatest comfort and efficiency
  • Ideal Humidity System® cooling dehumidification control capable
  • Manages humidification products
  • Ventilation management capable
  • Controls system airflow
  • Permanent system settings and 9-hour clock setting retention in case of power failure

TECHNOLOGY

  • Touch screen, intuitive control
  • Advanced smart setback
  • Real-time energy use tracking2
  • Manages airflow to each zone
  • Self-configuration aids system setup
  • Advanced programming includes Touch-N-Go feature
  • Wi-Fi® enabled remote access3
  • Advanced communicating system diagnostic intelligence
  • Window protection feature eliminates frost inside windows from over humidification
  • Home automation compatible (with SAM option, Infinity OpenAPI or Amazon Alexa connection)

REQUIREMENTS

  • Battery free
  • Powered by connection to major system components
  • Four wire connection to indoor unit

AESTHETICS

  • Large, full-color, LCD display
  • Dimensions: 4.5"H x 5.5"W x 1.25"D


1 Requires compatible, staging capable heating and/or cooling equipment.

2 With compatible indoor and outdoor equipment.

3 When connected to a Wi-Fi® network. Wi-Fi® is a registered trademark of the Wi-Fi® Alliance Corporation.