Skip to main content
performance-carbon-air-purifier-UVCAPXX2015

Performance™ Carbon Air Purifier with UV

UVCAP
Our Carbon Air Purifier with UV provides dual treatment technology through a carbon core and UV light to improve indoor air quality.
Price: $$

Overview

The Carbon Air Purifier with UV helps maintain a healthier home through air purification targeting the reduction of unwanted odors, volatile organic compounds, and common household gases from indoor air, while aiding in the reduction of microorganism growth on the evaporative coil1 that is released into recirculated indoor air.2

WHY THIS AIR PURIFIER IS RIGHT FOR YOU
viruses-bacteria-icon
Microoganisims

The UV light aids in the reduction of microorganism growth on the cooling coil1 that is released into the air.2

odors-and-gases-icon
Odors & Gases

The carbon core helps address the reduction of common, unwanted, and potentially harmful household gases and odors. Plus, Carbon Air Purifier with UV reduces ozone in recirculated air.

whole-home-solution-icon
Whole-Home Solution

Installed near your indoor evaporator coil to helps treat the air that flows through your HVAC system.

easy-maintenance-icon-png
Easy Maintenance

Easy to maintain requiring replacement of the carbon core each year and UV bulb every 2 years. And you have the option to add an additional UV light for even greater surface coverage on your cooling coil.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.2 Learn More.

1 The efficacy of the Carbon Air Purifier with UV (UVCAPXXC2015) to remove Aspergillus niger (97%), Penicillium citrinum (>99.99%), Escherichia coli (>99%), Staphylococcus epidermidis (>99.9999%), Coronavirus 229E (95%) and MS-2 bacteriophage (>99.99%) from treated surfaces after 24 hours was demonstrated in an ASTM E3135-18 test conducted by a third-party laboratory under ambient temperature and humidity conditions.

2 To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon