This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.

Efficiency
Comfort Features
Email product info

puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.

Overview

The Comfort FY5B is designed specifically as a low cost fan coil option. It utilizes a standard-efficiency, fixed-speed blower motor backed by Carrier® quality to provide reliability within your budget.

Features

STANDARD FEATURES

  • All aluminium coils for enhanced corrosion resistance
  • Standard-efficiency, fixed-speed blower motor
  • Multi-flow piston metering device (TXV in 5 ton size only)
  • Sloped, corrosion-free drain pan design helps reduce mold and bacteria build-up
  • Non-ozone depleting Puron® refrigerant
  • Fully insulated cabinet
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Can be purchased with a factory-installed or optional, field-installed, electrical-resistance heating package
  • Optional labor warranty available2


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 Ask your Carrier® dealer for details.

Specifications

PERFORMANCE

  • Insulated cabinet helps reduce fan sound

TECHNOLOGY

  • Standard-efficiency, fixed-speed blower motor
  • Multipoise design for installation flexibility
  • Supplemental, electrical-resistance heating packages available
  • Multi-flow piston refrigeration management
  • All aluminium coils for enhanced corrosion resistance
  • Controls supported: Performanceor Comfort series thermostats

CAPACITIES

  • 1.5-5 ton

INSTALLATION

  • upflow/downflow only

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • 20-gauge, galvanized steel cabinet pre-painted in taupe metallic

Documents