Skip to main content
cased-v-coil-with-vertex-technology-CVAVA

Cased V Evaporator Coil with Vertex™ Technology

CVAV
Our V-coils with Vertex Technology feature a variety of design improvements that allow for improved installation and serviceability by your HVAC technician.
Coil Material: All aluminum

Overview

Carrier’s patent-pending evaporator coil with Vertex™ technology features a V-shape coil design provides excellent heat transfer over the coil needed to keep your system operating at peak energy efficiency and delivering consistent comfort.

The V-coil design has a lighter, corrosion-resistant aluminum construction that increases system efficiency and durability. The all-aluminum recyclable coils support Carrier’s respect for the environment while providing durable and lasting resistance to multiple sources of corrosion.

cased-v-coil-with-vertex-technology-pullout-CVAVA
WHY THIS EVAPORATOR COIL IS RIGHT FOR YOU
coil-material-icon
Coil Material
All aluminum coil design helps improve resistance to corrosion and can help prevent leaks, prolonging the life of your system.
refrigerants-icon
Refrigerant
With Puron Advance™ refrigerant, Carrier proudly continues our century-plus commitment to environmental stewardship. It's a refrigerant that delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
leak-dissipation-system-icon
Leak Dissipation System
Includes factory-installed refrigerant leak dissipation system to meet new UL requirements and to show our commitment to safety.
coil-size-icon
Coil size
Evaporator coils come in various sizes. Your Carrier expert will recommend the correct size to match your system.
coil-type-icon
Coil Type
Cased V coil design can be installed in upflow and downflow applications.
warranty icon
Warranty
10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon