High efficiency dual-flow air handling unit
39CP-X
Air flow : 300-25 000 m³/h
The 39CP-X plug&play dual-flow air handling unit is much more than a ventilation unit thanks to the high flexibility in term of options and configurations. Outstanding performance and enhalced solutions for indoor Air quality. These units are designed for use in the following applications: administrative buildings, offices, education facilities, libraries, community centers, cafes, hotels, restaurants, shopping centers, nursing homes, healthcare facilities and collective housing.
- Plug & play unit (built-in control) with IP native communication and webserver
- Class A+ across entire range
- High-efficiency heat recovery unit
- High performance plug fan
- Ground installation, side connections
The models available are:
- 39CP-X HP: with counter flow plate heat exchanger equipped with a motorized by-pass (6 sizes, 300 - 7 500 m3/h)
- 39CP-X HR: with rotary heat exchanger including purge sector (11 sizes, 300 - 25 000 m3/h
Casing
- Double-skin panels made from sheet steel, galvanized on both sides
- RAL 7035 grey precoated external panels
- Class M0/A1
- Mineral wool, 50 mm thick
Filtration
- M5 HEE, F7 , F9 & Carbon filters
- Filter cells kept compressed by a special system to ensure a leaktight seal
- Fouling value monitored by analogue sensor and displayed by controller in each filter stage
Fans
- Plug fan driven by an electronically commutated motor with built-in speed control
- Metal or composite impeller
Heat exchanger
- Counter flow plate heat exchanger with motorized bypass for freecooling and defrosting (PX). High efficiency , low cross contamination
- Rotary heat exchanger with purge sector (RX). High efficiency and freecooling management. Sorption as an option. Constant or variable speed control
Coils options
- Hydraulic (heating , cooling or mix coils)
- Direct expansion DX coils (up to size 10 000)
- Electric coils with proportional control
- Combinations of 2 coils integrated , and up to 3 coils (with additional casing)
Mixing section option
- Electrical cabinet with control
- IP native communication and webserver
- Damper formed of airfoil blades (class 1), powered by a On-Off servomotor with spring return
- Roof for outdoor installation
- Hood cover for fresh and exhaust air
- Adjustable feet
- Flexible sleeve
- Accessories for hydraulic coils (valves for and actuators)
- CO2 air quality sensor
- Humidity sensor in return
- Smoke detector
- Pressure sensor for supply or return (o manage constant pressure)
- Additional casing for more option (coils, filters)
- IP native communication and webserver with sipnoctics
- Timer (e up to 6 weekly programs and 6 annual programs: temperature and ventilation in eco/comfort mode, shy-down, night cooling and frost protection)
- Filter fouling monitoring in all filters
- Ventilation management (constant airflow rate compensating filter fouling; single zone with constant or variable air floume through quality sensors, or multi-zone with constant supply pressure or constant supply and retun air)
- Safety
- Alarms
- Energy management and efficiency monitoring
- Temperature control; humidity control, heat recovery management, mixing section operation
- Additional inputs / outputs
The models available are:
- 39CP-X HP: with counter flow plate heat exchanger equipped with a motorized by-pass (6 sizes, 300 - 7 500 m3/h)
- 39CP-X HR: with rotary heat exchanger including purge sector (11 sizes, 300 - 25 000 m3/h
Casing
- Double-skin panels made from sheet steel, galvanized on both sides
- RAL 7035 grey precoated external panels
- Class M0/A1
- Mineral wool, 50 mm thick
Filtration
- M5 HEE, F7 , F9 & Carbon filters
- Filter cells kept compressed by a special system to ensure a leaktight seal
- Fouling value monitored by analogue sensor and displayed by controller in each filter stage
Fans
- Plug fan driven by an electronically commutated motor with built-in speed control
- Metal or composite impeller
Heat exchanger
- Counter flow plate heat exchanger with motorized bypass for freecooling and defrosting (PX). High efficiency , low cross contamination
- Rotary heat exchanger with purge sector (RX). High efficiency and freecooling management. Sorption as an option. Constant or variable speed control
Coils options
- Hydraulic (heating , cooling or mix coils)
- Direct expansion DX coils (up to size 10 000)
- Electric coils with proportional control
- Combinations of 2 coils integrated , and up to 3 coils (with additional casing)
Mixing section option
- Electrical cabinet with control
- IP native communication and webserver
- Damper formed of airfoil blades (class 1), powered by a On-Off servomotor with spring return
- Roof for outdoor installation
- Hood cover for fresh and exhaust air
- Adjustable feet
- Flexible sleeve
- Accessories for hydraulic coils (valves for and actuators)
- CO2 air quality sensor
- Humidity sensor in return
- Smoke detector
- Pressure sensor for supply or return (o manage constant pressure)
- Additional casing for more option (coils, filters)
- IP native communication and webserver with sipnoctics
- Timer (e up to 6 weekly programs and 6 annual programs: temperature and ventilation in eco/comfort mode, shy-down, night cooling and frost protection)
- Filter fouling monitoring in all filters
- Ventilation management (constant airflow rate compensating filter fouling; single zone with constant or variable air floume through quality sensors, or multi-zone with constant supply pressure or constant supply and retun air)
- Safety
- Alarms
- Energy management and efficiency monitoring
- Temperature control; humidity control, heat recovery management, mixing section operation
- Additional inputs / outputs