Fuel Optimization Feature for Vector® HE 19
Intelligent controls integrated into the unit
The Fuel Optimization Feature is integrated control feature within the Vector HE 19 trailer refrigeration unit that automatically adjusts system operation while supporting temperature control.
Up to 19% Fuel Consumption for Your Trailer Refrigeration*
Inspired by real operating data from Lynx Fleet, the Fuel Optimization Feature for Vector HE 19 continuously analyses unit operation conditions, identifies opportunities to adjust system operation and automatically fine‑tunes engine behavior while supporting temperature control.
* Compared to Vector HE 19 without fuel optimization, in continuous fresh mode.
Enable the Fuel Optimization Feature through intelligent control logic. The software-based feature is compatible with existing and new Vector HE 19 units and requires no hardware changes. The Vector HE 19 Fuel Optimization Feature is embedded directly in the unit’s operating system and automatically adjusts engine operation while supporting temperature control.
Up to 19% Lower Fuel Consumption*
Up to 19% lower fuel consumption compared with the Vector HE 19 without fuel optimization when operating in continuous fresh mode.
Fuel Management
The feature adjusts engine operation based on unit operating conditions.
Lower Total Cost of Ownership
Optimized engine cycles are designed to support unit operation.
Fleet-Level Activation
The software-based feature can be activated across compatible Vector HE 19 units without hardware changes.
Data-Driven Control
Monitor fuel-management data and duty cycles in Lynx Fleet.
No Hardware Retrofit
The software-based feature requires no hardware modification and is designed to maintain cooling performance.
* Compared with the Vector HE 19 without fuel optimization when operating in continuous fresh mode.
Software-Based Fuel Management
Unlike traditional fuel‑saving approaches that rely on hardware retrofits or mechanical changes, the Fuel Optimization Feature operates entirely at the software level.
✔ No retrofit or parts replacement
✔ No workshop downtime
✔ Software-based activation across compatible fleets
Managing Fuel Costs and Operational Requirements
Transport refrigeration operations continue to evolve alongside regulatory requirements and changing energy-cost conditions. Fleets increasingly seek operational data and technologies that support fleet management and reporting needs.
Maintain and Monitoring for Connected Fleets
BluEdge Service + Lynx Fleet
Maintenance and monitoring help support refrigeration system operation. Scheduled maintenance and data visibility provide insights into unit operation across your cold chain.

Maintenance Support
Regular maintenance keeps refrigeration units as intended. From Essential coverage to the fully comprehensive Elite tier, every plan is designed to support equipment operation and service planning.

Real-Time Visibility
Connected telematics provide visibility over fleet performance and operating patterns in real time. By tracking key operational data, Lynx Fleet telematics for reefers tracks run hours, temperature conditions and fuel use.
Talk to our efficiency specialists.
Ready to Reduce Your Fuel Bill?
Carrier Transicold has been an industry leader for more than 50 years, providing customers worldwide with advanced, energy-efficient and environmentally sustainable refrigeration systems. Let us help you find the right solution for your fleet.