Hero-image-fuel-efficiency-solutions

Fuel Efficiency Solutions for Transport Refrigeration Unit

Driving Lower-Emission Transport Refrigeration Performance

As global supply chains grow more complex, transport refrigeration faces increasing pressure to deliver reliable temperature control while reducing fuel consumption, CO2 and particulate emissions, noise emissions, and operating costs. Rising fuel prices, stricter environmental regulations, and customer expectations are pushing the transport industry to rethink how refrigeration units are designed, powered, and operated. Fuel efficiency is no longer just a cost issue. It is a strategic lever for emissions reduction and long-term competitiveness across the cold chain.

Road-city-nature

The Transportation Sector Under Growing Pressure

The Market Context

The transport refrigeration sector is under growing pressure, from fuel costs to increasingly stringent emissions regulations. Improving transport refrigeration fuel efficiency is not only a cost issue, but a strategic lever for emissions reduction and long-term competitiveness across the cold chain.

01

Fuel costs weighing on fleet margins

Rising fuel prices continue to erode operating margins for transport operators, turning every percentage point of diesel saved into a direct bottom-line impact.

02

From Euro VI to urban Low Emission Zones

Emissions and noise regulations are reshaping compliant operations across city centers in Europe, with urban access increasingly conditional on lower-emission, PIEK-compliant refrigeration units.

03

Evolving Customer Expectations

Customer expectations are increasingly centered on staying compliant, preserving product quality processes, and reducing costs while investing in future‑proof technologies that raise transport refrigeration fuel efficiency.

Fuel-Efficient Diesel Solutions

Optimized Refrigeration Units for Greater Fuel Efficiency

Carrier Transicold enhances operational efficiency with a range of fuel-efficient diesel products designed to reduce fuel consumption and operating costs while maintaining high performance. These optimized solutions can be deployed without requiring major changes to existing operations or investment plans.

Vector_S_15

Improved Fuel Efficiency, City to Long Haul

Vector S 15

The Vector S 15 combines reliability, performance, efficiency, and affordability. At approximately 722 kg, it is one of the lightest trailer units in its segment, increasing payload capacity and enhancing fuel efficiency outcomes.

Vector_HE_17

Best-in-Class Total Cost of Ownership

Vector HE 17

Combining inverter technology with the all-electric E-Drive architecture, the Vector HE 17 reduces fuel consumption by up to 30% compared to the Vector 1550, advancing transport refrigeration fuel efficiency across long-haul and distribution operations.

Vector_HE_19_transparent_background

Fuel Optimization Feature

Vector HE 19

The Vector HE 19 Fuel Optimization Feature identifies opportunities for smarter fuel use and automatically fine‑tunes engine behavior while maintaining precise temperature homogeneity.

Fuel Efficiency Driven by Multispeed Engine Technology

Carrier Transicold pioneered multispeed diesel engine technology in trailer refrigeration to reduce fuel consumption without compromising cooling performance. Introduced on mechanical trailer refrigeration platforms in the early 2000s, multispeed engines became a core feature of Carrier’s earlier Vector diesel‑driven units, enabling a step forward in fuel efficiency for long‑haul and distribution operations compared with single‑speed engines.

Unlike conventional single‑speed engines, multispeed engines adjust RPM to match real-time refrigeration demand, reducing unnecessary fuel burn, emissions, and noise.

Multispeed engine technology laid the foundation for Carrier Transicold’s continued efficiency innovation, directly influencing the development of advanced hybrid and electric architectures such as Vector E‑Drive, introduced later to further decouple engine speed from cooling performance.

Vector_eCool_no_cabin

Electrifying the Cold Chain

Go Further with Electrification

Optimizing fuel use is the starting point. To go further, fleets can transition toward hybrid or fully electric solutions, reducing diesel use for refrigeration or, with fully electric units, eliminating it.

Electrification is not a binary switch; it’s a scalable transition. It means supporting fleets at every stage, from improving the efficiency of existing diesel assets, to integrating hybrid solutions, to equipping next-generation electric vehicles.

Carrier Transicold’s eCool series enables this transition. Our eCool series of electric truck and trailer reefer units meets the demands of a transforming market. Today, we are proud to offer an electric solution across 100% of our vehicle ranges, supporting quiet, PIEK compliant refrigeration units for urban routes and improving fuel efficiency results in mixed fleets.

Browse our eCool series

Maintenance and Monitoring for Connected Fleets

BluEdge Service + Lynx Fleet

Maintenance and monitoring help support refrigeration system operation. Scheduled maintenance and data visibility provide insights into unit operation across your cold chain.

bluedge_logo_color

Maintenance Support

Regular maintenance keeps refrigeration units as intended. From Essential coverage to the fully comprehensive Elite tier, every plan is designed to support equipment operation and service planning.


Discover BluEdge Service Plans →

lynx_fleet_logo_300

Real-Time Visibility

Connected telematics provide visibility over fleet performance and operating patterns in real time. By tracking key operational data, Lynx Fleet telematics for reefers tracks run hours, temperature conditions and fuel use.


Learn more about Lynx Fleet →

Fuel efficiency creates lasting value

Delivering Value Beyond Fuel Savings

Fuel efficiency is not just about consuming less. It is about empowering fleets to operate more profitably and with lower fuel consumption and emissions.

Money_Blue

Lower Operating Costs

Reduced fuel consumption and fewer maintenance interventions directly lower total cost of ownership across the fleet.

CO2-Reduction-A_White

Lower Emissions Performance

Lower fuel consumption reduces CO2, NOx and particulate emissions, supporting Scope 3 commitments and fleet emissions-reduction targets.

Clipboard_Blue

Compliance and Certifications

Engines comply with applicable Stage V requirements, and PIEK-certified models are available for urban delivery.

Truck_Blue

Enhanced Asset Utilization

Lighter units, fewer spare parts, and reduced maintenance time maximize uptime and payload capacity.

Refrigeration_Blue

Cold Chain Integrity

Consistent temperature control and real-time fleet visibility ensure product quality throughout every journey.

Talk to Our Trailer Refrigeration Specialists

Explore Solutions for Your Fleet

Carrier Transicold has been an industry leader for more than 50 years, providing customers worldwide with lower-emission refrigeration systems. Let us help you find the right mix of technologies and services for your routes, vehicles, and fuel and emissions goals.

Contact an Expert
FAQ and Best Practices: Fuel efficiency fundamentals

A diesel transport refrigeration unit (TRU) on a semi-trailer consumes an average of 1.8 litres of diesel per hour - 1.9 L/h in summer and 1.7 L/h in winter.

These figures are based on controlled chamber testing in both chilled (2°C) and frozen (-20°C) modes, with simulated door openings to replicate real-world delivery conditions.

Key factors affecting TRU fuel consumption include:

  • Temperature setpoint (frozen loads consume more than chilled)
  • Ambient temperature (summer vs. winter)
  • Door opening frequency during deliveries
  • Unit age and maintenance condition

Source: Zemo Partnership

A typical European 40-tonne tractor-trailer consumes 33.1 L/100 km under long-haul conditions, according to ICCT research.

Best-in-class vehicles can reach as low as 29.9 L/100 km, while older or less efficient trucks may exceed 40 L/100 km depending on load, route, and driving conditions.

Key factors affecting truck fuel consumption per 100 km include:

  • Payload weight (a fully loaded truck consumes significantly more than an empty one)
  • Drive cycle (long-haul motorway vs. urban delivery)
  • Vehicle aerodynamics and tyre technology
  • Driving style and speed
  • Refrigeration equipment (refrigerated trailers carry an additional diesel TRU engine, adding to overall fuel use)

Source: ICCT

Optimize setpoints and defrost cycles, minimize door openings and use curtains, maintain condenser/evaporator cleanliness and correct refrigerant charge, train drivers on idle reduction, schedule proactive services via BluEdge, and continuously monitor transport refrigeration fuel efficiency KPIs with Lynx Fleet telematics for reefers.

Adopt electric reefer units where routes allow, specify PIEK compliant refrigeration units for quieter, efficient urban operations, leverage Lynx Fleet telematics for reefers for data driven settings, and select platforms engineered for trailer fuel efficiency.