Skip to main content

Danaos® Invite

The eye-catcher in your counter line

Customer benefits

  • Eye-catching food presentation with swivel plate function
  • Semicircular design creates a stand-out highlight in your counter line
  • Variability of use for all product groups
  • Easily multiplexable with Danaos straight units
  • Modern look with large glass surfaces and stainless steel front
  • Easy cleaning thanks to the tiltable top canopy glass and removable swivel plate
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    -1/+1°C


  • REFRIGERANT:

    R744 (CO2), Brine,

    R134, R404A

These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.
  • Semi-circle counter solution that fits into a line of existing Danaos counters, and creates a „stand out” highlighted section for delicacies.
  • Serve-over counter unit with deck or swivel plate.
  • Extension of the Danaos counter offering.
  • Designed to be “inviting” to the shopper, with an attractive food display.

Product features

  • Semicircular design presentation
  • Swivel plate manually rotatable
  • Fan-assisted air circulation
  • Tiltable top canopy
  • Bumper protection in stainless steel
  • Front pedestal in stainless steel
  • Internal equipment in stainless steel

Options & accessories

  • Electric defrost (instead of off-cycle defrost)
  • CO2 evaporator
  • Internal equipment in stainless steel
  • Swivel plate in different materials and colors
  • Display shelves
  • Fish tray
  • Tray set for swivel plate (17 pieces)
  • Additional tray set for lateral positioning (8 pieces)
  • Cutting board, knife sheath, scale/slicer platform
  • Variety of RAL colours available
  • External cladding options in wood or similar material

Dimensions (mm)

  • One length: 1250
Modules
Danaos Invite
125
Total display area (m2)
Danaos Invite
1.31
Temperature range* (°C) -1/+1 °C
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.
  • Semi-circle counter solution that fits into a line of existing Danaos counters, and creates a „stand out” highlighted section for delicacies.
  • Serve-over counter unit with deck or swivel plate.
  • Extension of the Danaos counter offering.
  • Designed to be “inviting” to the shopper, with an attractive food display.

Product features

  • Semicircular design presentation
  • Swivel plate manually rotatable
  • Fan-assisted air circulation
  • Tiltable top canopy
  • Bumper protection in stainless steel
  • Front pedestal in stainless steel
  • Internal equipment in stainless steel

Options & accessories

  • Electric defrost (instead of off-cycle defrost)
  • CO2 evaporator
  • Internal equipment in stainless steel
  • Swivel plate in different materials and colors
  • Display shelves
  • Fish tray
  • Tray set for swivel plate (17 pieces)
  • Additional tray set for lateral positioning (8 pieces)
  • Cutting board, knife sheath, scale/slicer platform
  • Variety of RAL colours available
  • External cladding options in wood or similar material

Dimensions (mm)

  • One length: 1250
Modules
Danaos Invite
125
Total display area (m2)
Danaos Invite
1.31
Temperature range* (°C) -1/+1 °C
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.
HASONLÓ TERMÉKEK
AJÁNLOTT KIEGÉSZÍTŐK