Comfort™ 14 Air Conditioner
26SCA4
Efficient, reliable cooling designed for comfort and value.
Overview
The Comfort 14 Air Conditioner offers a practical and affordable solution for home cooling. With up to 16 SEER2 efficiency, this air conditioner provides moderate energy savings and reliable performance during the hottest days. Designed with standard comfort features, it ensures consistent cooling throughout your space. Its durable build ensures long-lasting performance, making it a trusted choice for your residential air conditioning needs.
Features
Provides consistent cooling performance with standard comfort features, ensuring your home feels comfortable even on the hottest days.
Offers basic humidity management to maintain a comfortable indoor environment. For advanced humidity control, consider upgrading to a system with a two-stage or variable-speed compressor.
Produces a sound level as low as 72 decibels, providing a quiet cooling experience, blending into your home atmosphere.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
At a glance
SEER2 Cooling Efficiency
Up to 16EER2 Cooling Efficiency
Up to 13.5Sound Level
As low as 72 decibelsCompressor Type
Single-stageRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
Dense wire coil guardExperience dependable, affordable cooling with the Comfort 14 Air Conditioner
Works great with
Customer Reviews
4.5 /5
4.5 rating of Reviews (53)
Efficient air conditioner
September 13, 2026
Works fine in fact sometimes it’s too cool.
New install and I have been very satisfied
September 3, 2026
set it and forget about it, works like a charm
Excellent AC unit
August 23, 2026
Cycled efficiently through recent 100+ degree weather without needing to run continuously
Cool air
August 22, 2026
Great product and keeps my house cool without a huge increase in energy costs.
New Air conditioner
August 21, 2026
Had issues after installation, of the unit failing to work properly, after 2 days of technicians working on it , found to be manufacturing wiring was improper.
Product evaluation
August 17, 2026
New unit keeps my one bedroom condo cool; no complaints, so far very satisfied.
Documents
Brochure
Carrier AC Comparison Consumer Brochure
Comfort Series Air Conditioners w/ Puron Advance Consumer Brochure
Owner's Manual
Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant
Warranty Card
Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)
Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.