Syberia 8i City
SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks
The SYBERIA 8i City refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 8i City is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.
Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.
BENEFITS
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
| COOLING CAPACITY | Host Unit | LL3 | LL2D | |
|---|---|---|---|---|
| Standby - 440V/3/62 Hz | 0°C/30°C | - | 7950 W | 7610 W | 
| -20°C/30°C | - | 3530 W | 3650 W | |
| Standby - 400V/3/50 Hz | 0°C/30°C | - | 7090 W | 6910 W | 
| -20°C/30°C | - | 3240 W | 3500 W | 
| HEATING CAPACITY | ||||
|---|---|---|---|---|
| Standby - 440V/3/62 Hz | - | 7960 W | 7540 W | |
| Standby - 400V/3/50 Hz | - | 6000 W | 5680 W | 
| AIRFLOW | ||||
|---|---|---|---|---|
| 400V/3/50Hz | - | 3426 m3/h | 3739 m3/h | 
| ATP COMPLIANT | ||||
|---|---|---|---|---|
| - | 1802A v2 | 1802A v2 | 1802A v2 | 
| WEIGHT | ||||
|---|---|---|---|---|
| - | 310 kg | 63 kg | 58 kg | 
| DIMENSIONS | ||||
|---|---|---|---|---|
| Height | 545 mm | 160 mm | 160 mm | |
| Width | 1979 mm | 2195 mm | 1050 mm | |
| Depth | 729 mm | 700 mm | 1135 mm | 
| BOX SIZE RECOMMENDATION | ||||
|---|---|---|---|---|
| +0°C | +30°C | - | 62 m3 | 62 m3 | 
| +40°C | - | 48 m3 | 49 m3 | |
| -20°C | +30°C | - | 44 m3 | 48 m3 | 
| +40°C | - | 35 m3 | 38 m3 | 
| SOUND EMISSION | ||
|---|---|---|
| Sound Power | Power Lwa | 74 dB | 
| Standby - 400V/3/50 Hz | Pressure | 59 dB | 
| Piek compliant | <60 dB | Yes | 
| PERFORMANCES | ||
|---|---|---|
| Power | 30 kVA | |
| 62 Hz | Current | 32 Amps | 
| Voltage | 460 V | |
| 50 Hz | Current | 32 Amps | 
| Voltage | 400 V | 
| COMPONENTS | ||
|---|---|---|
| Compressor | Techno | Scroll | 
| Model | ZF18 | |
| Controls | AT 52 | |
| Hydraulic Motor | 16 cc | |
| Hydraulic Pump | 80 cc | |
| Generator | G300 | 
| REFRIGERANT | ||
|---|---|---|
| Refrigerant | Type | R452A | 
| Charge | 4.5 kg | 
Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.
BENEFITS
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
| COOLING CAPACITY | Host Unit | LL3 | LL2D | |
|---|---|---|---|---|
| Standby - 440V/3/62 Hz | 0°C/30°C | - | 7950 W | 7610 W | 
| -20°C/30°C | - | 3530 W | 3650 W | |
| Standby - 400V/3/50 Hz | 0°C/30°C | - | 7090 W | 6910 W | 
| -20°C/30°C | - | 3240 W | 3500 W | 
| HEATING CAPACITY | ||||
|---|---|---|---|---|
| Standby - 440V/3/62 Hz | - | 7960 W | 7540 W | |
| Standby - 400V/3/50 Hz | - | 6000 W | 5680 W | 
| AIRFLOW | ||||
|---|---|---|---|---|
| 400V/3/50Hz | - | 3426 m3/h | 3739 m3/h | 
| ATP COMPLIANT | ||||
|---|---|---|---|---|
| - | 1802A v2 | 1802A v2 | 1802A v2 | 
| WEIGHT | ||||
|---|---|---|---|---|
| - | 310 kg | 63 kg | 58 kg | 
| DIMENSIONS | ||||
|---|---|---|---|---|
| Height | 545 mm | 160 mm | 160 mm | |
| Width | 1979 mm | 2195 mm | 1050 mm | |
| Depth | 729 mm | 700 mm | 1135 mm | 
| BOX SIZE RECOMMENDATION | ||||
|---|---|---|---|---|
| +0°C | +30°C | - | 62 m3 | 62 m3 | 
| +40°C | - | 48 m3 | 49 m3 | |
| -20°C | +30°C | - | 44 m3 | 48 m3 | 
| +40°C | - | 35 m3 | 38 m3 | 
| SOUND EMISSION | ||
|---|---|---|
| Sound Power | Power Lwa | 74 dB | 
| Standby - 400V/3/50 Hz | Pressure | 59 dB | 
| Piek compliant | <60 dB | Yes | 
| PERFORMANCES | ||
|---|---|---|
| Power | 30 kVA | |
| 62 Hz | Current | 32 Amps | 
| Voltage | 460 V | |
| 50 Hz | Current | 32 Amps | 
| Voltage | 400 V | 
| COMPONENTS | ||
|---|---|---|
| Compressor | Techno | Scroll | 
| Model | ZF18 | |
| Controls | AT 52 | |
| Hydraulic Motor | 16 cc | |
| Hydraulic Pump | 80 cc | |
| Generator | G300 | 
| REFRIGERANT | ||
|---|---|---|
| Refrigerant | Type | R452A | 
| Charge | 4.5 kg | 
 
                                 
                                     
                                     
                                         
                                        