Supra HE 6 Nordic Silent
Performance and high efficiency for all your distribution needs
BENEFITS
- Semi-electric and variable fans
- Superior performance
- Very high efficiency
- One of the lightest weight in the segment
- One of the best compactness in the segment
- High ambient capability
- Less maintenance needs & better up-time*
Available in: Road only, Road & Standby, Silent, Nordic Silent.
*compared to legacy Supra range
|
Supra® HE Series, the smart choice for efficient refrigeration.The Supra HE Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment. BENEFITS
|
*compared to legacy Supra range
| COOLING CAPACITY | Nominal | |
|---|---|---|
|
Diesel - High Speed
|
0°C/30°C
|
6300 W
|
|
-20°C/30°C
|
3570 W
|
|
|
Diesel - Low Speed
|
0°C/30°C
|
4320 W
|
|
-20°C/30°C
|
3090 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
5030 W
|
|
-20°C/30°C
|
2760 W
|
| HEATING CAPACITY | ||
|---|---|---|
|
Diesel
|
6790 W
|
|
|
Standby - 400V/3/50 Hz
|
3870 W
|
| AIRFLOW | ||
|---|---|---|
|
Diesel
|
2571 m3/hr
|
|
|
400V/3/50Hz
|
2571 m3/hr
|
| ATP COMPLIANT | ||
|---|---|---|
|
-
|
M956
|
| WEIGHT | ||
|---|---|---|
|
-
|
446 kg
|
| DIMENSIONS | ||
|---|---|---|
|
Height
|
615 mm
|
|
|
Width
|
1914 mm
|
|
|
Depth
|
815 mm
|
| BOX SIZE RECOMMENDATION | ||
|---|---|---|
|
+0°C
|
+30°C
|
52 m3
|
|
+40°C
|
38 m3
|
|
|
-20°C
|
+30°C
|
41 m3
|
|
+40°C
|
33 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
93.0 dB
|
|
Diesel - High Speed
|
Pressure
|
65.3 dB
|
|
Diesel - Low Speed
|
Pressure
|
-
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
58.8 dB
|
| COMPONENTS | ||
|---|---|---|
|
Engine
|
Displacement
|
482 cc
|
|
# cylinders
|
2
|
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
|
Power
|
5.5 kW
|
|
|
Compressor
|
Techno
|
Reciprocating
|
|
Model
|
O5K2
|
|
|
Controls
|
APX
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
3.0 kg
|
|
Supra® HE Series, the smart choice for efficient refrigeration.The Supra HE Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment. BENEFITS
|
*compared to legacy Supra range
| COOLING CAPACITY | Nominal | |
|---|---|---|
|
Diesel - High Speed
|
0°C/30°C
|
6300 W
|
|
-20°C/30°C
|
3570 W
|
|
|
Diesel - Low Speed
|
0°C/30°C
|
4320 W
|
|
-20°C/30°C
|
3090 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
5030 W
|
|
-20°C/30°C
|
2760 W
|
| HEATING CAPACITY | ||
|---|---|---|
|
Diesel
|
6790 W
|
|
|
Standby - 400V/3/50 Hz
|
3870 W
|
| AIRFLOW | ||
|---|---|---|
|
Diesel
|
2571 m3/hr
|
|
|
400V/3/50Hz
|
2571 m3/hr
|
| ATP COMPLIANT | ||
|---|---|---|
|
-
|
M956
|
| WEIGHT | ||
|---|---|---|
|
-
|
446 kg
|
| DIMENSIONS | ||
|---|---|---|
|
Height
|
615 mm
|
|
|
Width
|
1914 mm
|
|
|
Depth
|
815 mm
|
| BOX SIZE RECOMMENDATION | ||
|---|---|---|
|
+0°C
|
+30°C
|
52 m3
|
|
+40°C
|
38 m3
|
|
|
-20°C
|
+30°C
|
41 m3
|
|
+40°C
|
33 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
93.0 dB
|
|
Diesel - High Speed
|
Pressure
|
65.3 dB
|
|
Diesel - Low Speed
|
Pressure
|
-
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
58.8 dB
|
| COMPONENTS | ||
|---|---|---|
|
Engine
|
Displacement
|
482 cc
|
|
# cylinders
|
2
|
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
|
Power
|
5.5 kW
|
|
|
Compressor
|
Techno
|
Reciprocating
|
|
Model
|
O5K2
|
|
|
Controls
|
APX
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
3.0 kg
|