Supra 1150 U MT Silent
Extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability
BENEFITS
- Total flexibility for multi-product deliveries
- Exceptional performance characteristics
- Proven reliability
- Easy installation and access
SUPRA 1150 U MT is an extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Total flexibility for multi-product deliveries
- Exceptional performance characteristics
- Proven reliability
- Easy installation and access
- User-friendly
| COOLING CAPACITY | Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
|---|---|---|---|---|---|---|---|---|---|
|
Diesel - High Speed
|
0°C/30°C
|
11620 W
|
5990 W
|
7870 W
|
9030 W
|
10030 W
|
7870 W
|
9030 W
|
10030 W
|
|
-20°C/30°C
|
6370 W
|
3310 W
|
4450 W
|
5030 W
|
5410 W
|
4450 W
|
5030 W
|
5410 W
|
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
11180 W
|
6060 W
|
7870 W
|
8800 W
|
9390 W
|
7870 W
|
8800 W
|
9390 W
|
|
-20°C/30°C
|
5890 W
|
3230 W
|
4350 W
|
4940 W
|
5280 W
|
4350 W
|
4940 W
|
5280 W
|
| HEATING CAPACITY | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Diesel
|
-
|
4680 W
|
4710 W
|
4890 W
|
5200 W
|
4710 W
|
4890 W
|
5200 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
4270 W
|
4320 W
|
4530 W
|
4770 W
|
4320 W
|
4530 W
|
4770 W
|
| AIRFLOW | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Diesel
|
-
|
973 m3/h
|
2155 m3/h
|
2389 m3/h
|
3453 m3/h
|
2285 m3/h
|
3776 m3/h
|
3776 m3/h
|
| ATP COMPLIANT | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
-
|
M1009
|
M1009
|
M1009
|
M1009
|
M1009
|
No ATP
|
No ATP
|
No ATP
|
| WEIGHT | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
-
|
566 kg
|
23 kg
|
34 kg
|
42 kg
|
60 kg
|
40 kg
|
51 kg
|
71 kg
|
| DIMENSIONS | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Height
|
623 mm
|
200 mm
|
200 mm
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
|
Width
|
1972 mm
|
700 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
|
|
Depth
|
631 mm
|
752 mm
|
752 mm
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
| BOX SIZE RECOMMENDATION | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
+0°C
|
+30°C
|
96 m3
|
22 m3
|
31 m3
|
36 m3
|
42 m3
|
32 m3
|
39 m3
|
43 m3
|
|
+40°C
|
74 m3
|
16 m3
|
25 m3
|
28 m3
|
32 m3
|
25 m3
|
31 m3
|
33 m3
|
|
|
-20°C
|
+30°C
|
71 m3
|
15 m3
|
23 m3
|
26 m3
|
31 m3
|
23 m3
|
30 m3
|
32 m3
|
|
+40°C
|
57 m3
|
13 m3
|
19 m3
|
21 m3
|
25 m3
|
19 m3
|
24 m3
|
26 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
101 dB
|
|
Diesel - High Speed
|
Pressure
|
76.9 dB
|
|
Diesel - Low Speed
|
Pressure
|
73.7 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
66.1 dB
|
| COMPONENTS | ||
|---|---|---|
|
Engine
|
Displacement
|
1105 cc
|
|
# cylinders
|
3
|
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
|
Power
|
9 kW
|
|
|
Compressor
|
Techno
|
Reciprocating
|
|
Model
|
O5G
|
|
|
Controls
|
EasyCold
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
6.8 kg
|
Example for multi-temperature configuration
SUPRA 1150 U MT is an extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Total flexibility for multi-product deliveries
- Exceptional performance characteristics
- Proven reliability
- Easy installation and access
- User-friendly
| COOLING CAPACITY | Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
|---|---|---|---|---|---|---|---|---|---|
|
Diesel - High Speed
|
0°C/30°C
|
11620 W
|
5990 W
|
7870 W
|
9030 W
|
10030 W
|
7870 W
|
9030 W
|
10030 W
|
|
-20°C/30°C
|
6370 W
|
3310 W
|
4450 W
|
5030 W
|
5410 W
|
4450 W
|
5030 W
|
5410 W
|
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
11180 W
|
6060 W
|
7870 W
|
8800 W
|
9390 W
|
7870 W
|
8800 W
|
9390 W
|
|
-20°C/30°C
|
5890 W
|
3230 W
|
4350 W
|
4940 W
|
5280 W
|
4350 W
|
4940 W
|
5280 W
|
| HEATING CAPACITY | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Diesel
|
-
|
4680 W
|
4710 W
|
4890 W
|
5200 W
|
4710 W
|
4890 W
|
5200 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
4270 W
|
4320 W
|
4530 W
|
4770 W
|
4320 W
|
4530 W
|
4770 W
|
| AIRFLOW | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Diesel
|
-
|
973 m3/h
|
2155 m3/h
|
2389 m3/h
|
3453 m3/h
|
2285 m3/h
|
3776 m3/h
|
3776 m3/h
|
| ATP COMPLIANT | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
-
|
M1009
|
M1009
|
M1009
|
M1009
|
M1009
|
No ATP
|
No ATP
|
No ATP
|
| WEIGHT | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
-
|
566 kg
|
23 kg
|
34 kg
|
42 kg
|
60 kg
|
40 kg
|
51 kg
|
71 kg
|
| DIMENSIONS | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Height
|
623 mm
|
200 mm
|
200 mm
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
|
Width
|
1972 mm
|
700 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
|
|
Depth
|
631 mm
|
752 mm
|
752 mm
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
| BOX SIZE RECOMMENDATION | |||||||||
|---|---|---|---|---|---|---|---|---|---|
|
+0°C
|
+30°C
|
96 m3
|
22 m3
|
31 m3
|
36 m3
|
42 m3
|
32 m3
|
39 m3
|
43 m3
|
|
+40°C
|
74 m3
|
16 m3
|
25 m3
|
28 m3
|
32 m3
|
25 m3
|
31 m3
|
33 m3
|
|
|
-20°C
|
+30°C
|
71 m3
|
15 m3
|
23 m3
|
26 m3
|
31 m3
|
23 m3
|
30 m3
|
32 m3
|
|
+40°C
|
57 m3
|
13 m3
|
19 m3
|
21 m3
|
25 m3
|
19 m3
|
24 m3
|
26 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
101 dB
|
|
Diesel - High Speed
|
Pressure
|
76.9 dB
|
|
Diesel - Low Speed
|
Pressure
|
73.7 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
66.1 dB
|
| COMPONENTS | ||
|---|---|---|
|
Engine
|
Displacement
|
1105 cc
|
|
# cylinders
|
3
|
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
|
Power
|
9 kW
|
|
|
Compressor
|
Techno
|
Reciprocating
|
|
Model
|
O5G
|
|
|
Controls
|
EasyCold
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
6.8 kg
|
Example for multi-temperature configuration